Home Power management DC/DC switching regulators DC/DC converters

TPS54331

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS54338 ACTIVE 3.8V to 28V Input, 3A, 200kHz to 2.2MHz synchronous buck converter Higher efficiency and lower Iq in a smaller package

Product details

Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 28 Vin (min) (V) 3.5 Vout (max) (V) 25 Vout (min) (V) 0.8 Features Adjustable soft start, Enable, Light-load efficiency, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.00011 Duty cycle (max) (%) 90
Rating Catalog Topology Buck Iout (max) (A) 3 Vin (max) (V) 28 Vin (min) (V) 3.5 Vout (max) (V) 25 Vout (min) (V) 0.8 Features Adjustable soft start, Enable, Light-load efficiency, UVLO adjustable Control mode current mode Operating temperature range (°C) -40 to 150 Iq (typ) (A) 0.00011 Duty cycle (max) (%) 90
SOIC (D) 8 29.4 mm² (4.9 mm × 6 mm) HSOIC (DDA) 8 29.4 mm² (4.9 mm × 6 mm)
  • 3.5 to 28-V input voltage range
  • Adjustable output voltage down to 0.8 V
  • Integrated 80-mΩ high-side MOSFET supports up to 3-A continuous output current
  • High efficiency at light loads with a pulse skipping Eco-mode
  • Fixed 570-kHz switching frequency
  • Typical 1-µA shutdown quiescent current
  • Adjustable slow-start limits inrush currents
  • Programmable UVLO threshold
  • Overvoltage transient protection
  • Cycle-by-cycle current limit, frequency foldback, and thermal shutdown protection
  • Available in easy-to-use SOIC8 package or thermally-enhanced SOIC8 PowerPAD™ integrated circuit package
  • Create a custom design using the TPS54331 with the WEBENCH Power Designer
  • Use TPS62933 for a 30 VIN converter with higher frequency, lower IQ and improved EMI
  • 3.5 to 28-V input voltage range
  • Adjustable output voltage down to 0.8 V
  • Integrated 80-mΩ high-side MOSFET supports up to 3-A continuous output current
  • High efficiency at light loads with a pulse skipping Eco-mode
  • Fixed 570-kHz switching frequency
  • Typical 1-µA shutdown quiescent current
  • Adjustable slow-start limits inrush currents
  • Programmable UVLO threshold
  • Overvoltage transient protection
  • Cycle-by-cycle current limit, frequency foldback, and thermal shutdown protection
  • Available in easy-to-use SOIC8 package or thermally-enhanced SOIC8 PowerPAD™ integrated circuit package
  • Create a custom design using the TPS54331 with the WEBENCH Power Designer
  • Use TPS62933 for a 30 VIN converter with higher frequency, lower IQ and improved EMI

The TPS54331 device is a 28-V, 3-A non-synchronous buck converter that integrates a low R DS(on) high-side MOSFET. To increase efficiency at light loads, a pulse skipping Eco-mode feature is automatically activated. Furthermore, the 1-µA shutdown supply-current allows the device to be used in battery-powered applications. Current mode control with internal slope compensation simplifies the external compensation calculations and reduces component count while allowing the use of ceramic output capacitors. A resistor divider programs the hysteresis of the input undervoltage lockout. An overvoltage transient protection circuit limits voltage overshoots during start-up and transient conditions. A cycle-by-cycle current-limit scheme, frequency foldback and thermal shutdown protect the device and the load in the event of an overload condition. The TPS54331 device is available in an 8-pin SOIC package and 8-pin SO PowerPAD integrated circuit package that have been internally optimized to improve thermal performance.

The TPS54331 device is a 28-V, 3-A non-synchronous buck converter that integrates a low R DS(on) high-side MOSFET. To increase efficiency at light loads, a pulse skipping Eco-mode feature is automatically activated. Furthermore, the 1-µA shutdown supply-current allows the device to be used in battery-powered applications. Current mode control with internal slope compensation simplifies the external compensation calculations and reduces component count while allowing the use of ceramic output capacitors. A resistor divider programs the hysteresis of the input undervoltage lockout. An overvoltage transient protection circuit limits voltage overshoots during start-up and transient conditions. A cycle-by-cycle current-limit scheme, frequency foldback and thermal shutdown protect the device and the load in the event of an overload condition. The TPS54331 device is available in an 8-pin SOIC package and 8-pin SO PowerPAD integrated circuit package that have been internally optimized to improve thermal performance.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Pin-for-pin with same functionality to the compared device.
TPS54332 ACTIVE 3.5V to 28V Input, 3.5A, 1MHz Step-Down Converter with Eco-mode This product offers higher switching frequency.
TPS54531 ACTIVE 3.5V to 28V Input, 5A, 570kHz Step-Down Converter with Eco-mode Equivalent part with higher output current.

Technical documentation

No results found. Please clear your search and try again.
View all 11
Top documentation Type Title Format options Date
* Data sheet TPS54331 3-A, 28-V Input, Step Down DC-DC Converter With Eco-mode datasheet (Rev. H) PDF | HTML Oct 10, 2023
Application note Low Dropout Operation in a Buck Converter (Rev. A) Apr 1, 2019
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Application note Understanding Eco-mode(TM) Operation Dec 5, 2016
Application note Demystifying Type II and Type III Compensators Using Op-Amp and OTA for DC/DC Co Jul 11, 2014
Application note Simple CC/CV Charger using TPS54331 Nov 30, 2012
Application note Create an Inverting Power Supply from a Step-Down Regulator (Rev. B) Oct 26, 2012
Application note Designing Type III Compensation for Current Mode Step-Down Converters (Rev. A) Sep 15, 2010
Analog design Journal Efficiency of synchronous versus nonsynchronous buck converters Oct 4, 2009
Application note Understanding and Applying Current-Mode Control Theory Aug 19, 2007
Application note Modeling, Analysis and Compensation of the Current-Mode Converter Sep 5, 1999

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS54331EVM-232 — TPS54331 28V Input, 3.3V Output, 3A Evaluation Module

The TPS54331EVM-232 is a fully assembled and tested circuit for evaluating the TPS54331 synchronous step-down SWIFT™ converter. The EVM converts a 3.5-V to 28-V input voltage to a regulated 3.3-V output voltage that delivers up to 3-A output. The switching frequency is internally set at a (...)

User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS54331 TINA-TI Average Reference Design

SLVMC20.TSC (580 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS54331 TINA-TI Average Spice Model

SLVMC21.ZIP (8 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TPS54331 TINA-TI Transient Reference Design (Rev. A)

SLIM041 (390 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS54331 TINA-TI Transient Spice Model (Rev. A)

SLIM042 (14 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TPS54331 Unencrypted PSpice Transient Model Package (Rev. A)

SLVM659A.ZIP (55 KB) - PSpice model
Supported products & hardware
Calculation tool

SWIFTINV-CALC — SWIFT™ Converter Inverting Buck/Boost Calculator

The SWIFTINV-CALC Excel sheet is a complementary worksheet to the SLVA317 application note. The worksheet is used to calculate the external components needed to create a negative output voltage from a positive input voltage. The tool features several families of wide input voltage, current-mode (...)

Supported products & hardware
Calculation tool

SWIFTPOSNEG-CALC — TPS54160 Pos/Neg Calculation Utility Download

The SWIFTPosNeg-CALC Excel sheet is a complementary worksheet to the SLVA369 application note.

This worksheet is used to calculate the external components needed to create a dual output (i.e. positive and negative) power supply using a step-down switching regulator and catalog off the shelf coupled (...)

Supported products & hardware
Reference design

TIDA-00393 — Adding an LDO for Increased Standby Mode Efficiency Reference Design

This regulation topology is designed to increase the efficiency of a DC/DC buck converter by disabling the converter during light-load operation and providing a regulated output voltage with a low-Iq LDO. During no-load or light-load conditions, the LDO allows for low-noise, low-Iq output voltage (...)

Supported products & hardware
Reference design

TIDA-010055 — Non-isolated power architecture with diagnostics reference design for protection relay modules

This reference design showcases non-isolated power supply architectures for protection relays with analog input/output and communication modules generated from 5-, 12-, or 24-V DC input. To generate the power supplies the design uses DC/DC converters with an integrated FET, a power module with an (...)
Supported products & hardware
Reference design

TIDA-01243 — USB Type-C™ and Power Delivery Minidock With Video and Charging Support Reference Design

The USB Type-C® and power delivery (PD) minidock reference design provides a reference for a USB Type-C dock including audio, USB data, power and video.  This reference design has a small 2-inch by 4-inch form factor and supports both source and sink power capabilities over the (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
SOIC (D) 8 Ultra Librarian
HSOIC (DDA) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos