TIDA-00412

TIDA-00412

Design files

Overview

DC-DC power converter with digital control using UCD3138CC64EVM-030 daughter-card. The daughter-card  with preloaded firmware providing the required control functions for a Phase Shift Full Bridge converter.  The TIDA-00412 (UCD3138PSFBEVM-027) accepts a DC input from 370 to 400 VDC, and outputs a typical 12 VDC with full-load output power at 360 W, or full output current of 30 A.

Features
  • Peak Current Mode Control w/ Internal Slope Compensation & Programming Blanking Time
  • Excellent Voltage Regulation with  low jitter for excellent Vout ripple control
  • Oversampling Function for Enhanced Transient response
  • Fully programmable dead-band for optimizing efficiency
  • Dynamic dead time adjustment.
Output voltage options TIDA-00412.1
Vin (Min) (V) 330
Vin (Max) (V) 410
Vout (Nom) (V) 12
Iout (Max) (A) 30
Output Power (W) 360
Isolated/Non-Isolated Isolated
Input Type DC
Topology Full Bridge- Phase Shifted
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDRDI7.PDF (76 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRDI8.PDF (1826 KB)

PCB layer plot file used for generating PCB design layout

TIDRDI6.PDF (1007 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC286008-pin quasi resonant Flyback green mode controller

Data sheet: PDF | HTML
AC/DC controllers

UCD3138Highly Integrated Digital Controller for Isolated Power with 3 Feedback Loops and 8 DPWM Outputs

Data sheet: PDF | HTML
AC/DC controllers

UCD3138064Highly-Integrated Digital Controller for Isolated Power with 64kB Memory

Data sheet: PDF | HTML
AC/DC controllers

UCD3138064AHighly Integrated Digital Controller for Isolated Power

Data sheet: PDF | HTML
AC/DC controllers

UCD3138128Highly-Integrated Digital Controller for Isolated Power

Data sheet: PDF | HTML
AC/DC controllers

UCD3138AUCD3138A Highly Integrated Digital Controller for Isolated Power

Data sheet: PDF | HTML
AC/DC controllers

UCD3138A64Highly-Integrated Digital Controller for Isolated Power

Data sheet: PDF | HTML
Analog temperature sensors

LM60±2°C analog output temperature sensor with 6.25mV /°C gain and TO-92 option

Data sheet: PDF | HTML
General-purpose op amps

OPA345Single, 5.5-V, 3-MHz, RRIO operational amplifier

Data sheet: PDF
Ideal diode & ORing controllers

TPS24110.8-V to 16.5-V 1.2A IQ 293-uA Igate source N+1 and OR-ing power rail controller

Data sheet: PDF | HTML
Low-side drivers

UCC2742416V VDD, 5A/5A dual-channel low-side gate driver with dual noninverting input

Data sheet: PDF | HTML
RS-232 transceivers

SN75C32213- to 5.5-V single channel 1Mbps RS-232 line driver/receiver with +/-15-kV ESD protection

Data sheet: PDF | HTML

Technical documentation

No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
EVM User's guide Using the UCD3138PSFBEVM-027 Aug 8, 2013

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos