Product details

Local sensor accuracy (max) 2, 3 Rating Catalog Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 10 Supply current (max) (µA) 110 Interface type Analog output Sensor gain (mV/°C) 6.25 Features Industry standard pinout
Local sensor accuracy (max) 2, 3 Rating Catalog Operating temperature range (°C) -40 to 125 Supply voltage (min) (V) 2.7 Supply voltage (max) (V) 10 Supply current (max) (µA) 110 Interface type Analog output Sensor gain (mV/°C) 6.25 Features Industry standard pinout
SOT-23 (DBZ) 3 6.9204 mm² 2.92 x 2.37 TO-92 (LP) 3 19.136 mm² 5.2 x 3.68
  • Industry-Standard Sensor Gain/Offset:
    • 6.25mV/°C, 424 mV at 0°C
  • LM60B Temperature Accuracy:
    • ±2°C (Max) at 25°C
    • ±3°C (Max) over −25°C to +125°C (Legacy chip) and −40°C to +125°C (New chip)
  • LM60C Temperature Accuracy:
    • ±3°C (Max) at 25°C
    • ±4°C (Max) over −40°C to +125°C
  • Wide Supply Range: 2.7V to 10V
  • Quiescent Current at 25°C: 110µA (Max/Legacy chip) and 70µA (Max/New chip)
  • Available Package Options:
    • SOT-23 (3-pin)
    • TO-92 (3-pin, Straight Leads)
    • TO-92 (3-pin, Formed Leads)
  • Nonlinearity: ±0.8°C (Maximum)
  • DC Output Impedance: 120Ω/800Ω (typ/Max)
  • Suitable for Remote Applications
  • Industry-Standard Sensor Gain/Offset:
    • 6.25mV/°C, 424 mV at 0°C
  • LM60B Temperature Accuracy:
    • ±2°C (Max) at 25°C
    • ±3°C (Max) over −25°C to +125°C (Legacy chip) and −40°C to +125°C (New chip)
  • LM60C Temperature Accuracy:
    • ±3°C (Max) at 25°C
    • ±4°C (Max) over −40°C to +125°C
  • Wide Supply Range: 2.7V to 10V
  • Quiescent Current at 25°C: 110µA (Max/Legacy chip) and 70µA (Max/New chip)
  • Available Package Options:
    • SOT-23 (3-pin)
    • TO-92 (3-pin, Straight Leads)
    • TO-92 (3-pin, Formed Leads)
  • Nonlinearity: ±0.8°C (Maximum)
  • DC Output Impedance: 120Ω/800Ω (typ/Max)
  • Suitable for Remote Applications

The LM60 device is a precision integrated-circuit temperature sensor that can sense a −40°C to +125°C temperature range while operating from a single 2.7V to 10V supply. The output voltage of the device is linearly proportional to Celsius (Centigrade) temperature (6.25mV/°C) and has a DC offset of 424mV. The offset allows reading negative temperatures without the need for a negative supply. The nominal output voltage of the device ranges from 174mV to 1205mV for a −40°C to +125°C temperature range. The device is calibrated to provide accuracies of ±2°C at room temperature and ±3°C over the full −25°C to +125°C (for Legacy chip) or −40°C to +125°C (for New chip) temperature range.

The linear output of the device, 424mV offset, and factory calibration simplify external circuitry required in a single supply environment where reading negative temperatures is required. Because the quiescent current of the device is less than 110µA (for Legacy chip) and 70µA (for New chip), self-heating is limited to a very low 0.1°C in still air in the SOT-23 package. Shutdown capability for the device is intrinsic because the inherent low power consumption allows the device to be powered directly from the output of many logic gates.

The LM60 device is a precision integrated-circuit temperature sensor that can sense a −40°C to +125°C temperature range while operating from a single 2.7V to 10V supply. The output voltage of the device is linearly proportional to Celsius (Centigrade) temperature (6.25mV/°C) and has a DC offset of 424mV. The offset allows reading negative temperatures without the need for a negative supply. The nominal output voltage of the device ranges from 174mV to 1205mV for a −40°C to +125°C temperature range. The device is calibrated to provide accuracies of ±2°C at room temperature and ±3°C over the full −25°C to +125°C (for Legacy chip) or −40°C to +125°C (for New chip) temperature range.

The linear output of the device, 424mV offset, and factory calibration simplify external circuitry required in a single supply environment where reading negative temperatures is required. Because the quiescent current of the device is less than 110µA (for Legacy chip) and 70µA (for New chip), self-heating is limited to a very low 0.1°C in still air in the SOT-23 package. Shutdown capability for the device is intrinsic because the inherent low power consumption allows the device to be powered directly from the output of many logic gates.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device
LM60-Q1 ACTIVE Automotive ±3°C analog-output temperature sensor Automotive qualified version
Pin-for-pin with same functionality to the compared device
LM50 ACTIVE ±2°C analog-output temperature sensor with 10mV/°C gain Higher sensor gain (10 mV/°C). Pin-compatible alternative for SOT-23 package
TMP235 ACTIVE 1C analog temperature sensor, 10 mV/C Higher sensor gain (10 mV/°C) and higher accuracy (1.5°C). Pin-compatible alternative for SOT-23 package
Same functionality with different pin-out to the compared device
LM56 ACTIVE 3°C Dual output resistor-programmable temperature switch with fan control Temperature switch with an analog output with the same similar gain (6.2 mV/°C). Integrates comparator output, and it has a wider operating voltage (2.7 to 10V)

Technical documentation

star =Top documentation for this product selected by TI
No results found. Please clear your search and try again.
View all 3
Type Title Date
* Data sheet LM60 2.7V, SOT-23 or TO-92 Temperature Sensor datasheet (Rev. G) 25 Feb 2025
Application note TO-92 Packing Options / Ordering Instructions (Rev. A) 23 Jun 2010
Application note Tiny Temperature Sensors for Remote Systems 17 Feb 2003

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Reference designs

PMP23332 — Interleaved and multiphase inverting buck-boost converter reference design

This reference design uses the UCD3138064A as a digital controller to control inverting buck-boost with the capability of supporting two-phase peak current mode control. The soft-switching technology is used in this design to improve the power efficiency. The input voltage range is -62 V to -36 V. (...)
Test report: PDF
Reference designs

PMP20587 — Inverting buck-boost reference design

This reference design uses UCD3138064A as a digital controller to control two-phase two-rail inverting buck-boost. This non-isolated converter is used for wireless radio power. The input voltage is from -35 V to -60 V. There are two outputs. The default output voltage of rail 1 is 32 V and max (...)
Test report: PDF
Schematic: PDF
Reference designs

PMP4435 — 48Vin, 300W 1/8brick Digital Module with GaN FET Reference Design

The PMP4435 is a DC-DC isolated digital module with GaN mosfet reference design targeted for industrial and telecom applications. The DC input range is 36V-60V, with 12V typical and the output is 12V/5A. An digital controller UCD3138A is used in the design. The efficiency is up to 95.8% with good (...)
Test report: PDF
Schematic: PDF
Reference designs

TIDA-00412 — 360W Digital Controlled Phase Shift Full Bridge Converter Reference Design

DC-DC power converter with digital control using UCD3138CC64EVM-030 daughter-card. The daughter-card  with preloaded firmware providing the required control functions for a Phase Shift Full Bridge converter.  The TIDA-00412 (UCD3138PSFBEVM-027) accepts a DC input from 370 to 400 VDC, and (...)
Schematic: PDF
Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBZ) 3 Ultra Librarian
TO-92 (LP) 3 Ultra Librarian

Ordering & quality

Information included:
  • RoHS
  • REACH
  • Device marking
  • Lead finish/Ball material
  • MSL rating/Peak reflow
  • MTBF/FIT estimates
  • Material content
  • Qualification summary
  • Ongoing reliability monitoring
Information included:
  • Fab location
  • Assembly location

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos