TIDA-00426

TIDA-00426

Design files

Overview

This reference design is a 12-Gbps low-cost bit error tester (BERT) capable of generating and checking up to 8 channels of pseudo-random binary sequences (PRBS). This validated design is a convenient way to generate multi-channels high speed serial bit streams of up to 12-Gbps, and checking incoming serial bit streams for possble bit errors.  This design can be used as a hand-held BERT useful for evaluating the signal integrity and bit error error performance of a high speed sub-system.

Features
  • Eight Pattern Generation Channels
  • Eight Pattern Checking Channels
  • Optional External Reference Clock Inputs
  • Onboard USB-to-I2C for Easy Device Programming
  • Status Display LEDs
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBU5.PDF (5775 KB)

Reference design overview and verified performance test data

TIDRM99.PDF (123 KB)

Detailed overview of design layout for component placement

TIDRM98.PDF (231 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRMA1.ZIP (5012 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCA7.ZIP (468 KB)

Design file that contains information on physical board layer of design PCB

TIDRMA0.PDF (3746 KB)

PCB layer plot file used for generating PCB design layout

TIDRM97.PDF (2132 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

ESD protection diodes

TPD4E004Quad 1.6-pF, 5.5-V, ±8-kV ESD protection diode with VCC pin for High Speed Interfaces

Data sheet: PDF | HTML
Ethernet retimers, redrivers & mux-buffers

DS125DF16109.8 to 12.5-Gbps 16-channel retimer

Data sheet: PDF | HTML
I2C & SPI general-purpose I/Os (GPIOs)

TCA6424A24-bit translating 1.65- to 5.5-V I2C/SMBus I/O expander with interrupt, reset & config registers

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS735500-mA, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Low-power MCUs

MSP430F552925 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier

Data sheet: PDF | HTML
RF PLLs & synthesizers

LMX25813.76-GHz wideband frequency synthesizer with integrated VCO

Data sheet: PDF | HTML

Start development

Software development

IDE, configuration, compiler or debugger

TIDCCA8 — TIDA-00426 Configuration Files

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00426 12-Gbps Multi-Channel BERT Board Reference Design

TIDCCA8 TIDA-00426 Configuration Files

close
Latest version
Version: 01.00.00.00
Release date: Jun 12, 2016
Hardware development
Reference design
TIDA-00426 12-Gbps Multi-Channel BERT Board Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcca8 or www.ti.com/lit/xx/tidcca8/tidcca8.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCCA8. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide 12-Gbps BERT Board Reference Design May 16, 2016
Technical article Eye doctor: Reflections and how to deal with them in high-speed systems PDF | HTML Sep 8, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos