TIDA-00431

TIDA-00431

Design files

Overview

Wideband radio frequency (RF) receivers allow greatly increased flexibility in radio designs. The wide instantaneous bandwidth allows flexible tuning without changing hardware and the ability to capture multiple channels at widely separated frequencies.

This reference design describes a wideband RF receiver utilizing a 4-GSPS analog-to-digital converter (ADC), with an 8-GHz, DC-coupled, fully differential amplifier front end. The amplifier front end provides signal gain and allows capture of signals down to DC, which is not possible with a balun-coupled input.

Features
  • 2 GHz Bandwidth RF Sampling Solution
  • Supports DC Coupled Input
  • Supports Single Ended or Differential Input
  • Complete clocking solution
  • Complete power solution
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAZ9A.PDF (2013 KB)

Reference design overview and verified performance test data

TIDRIO1.PDF (1081 KB)

Detailed overview of design layout for component placement

TIDRIO0.PDF (228 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRIO3.ZIP (2546 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBD4.ZIP (814 KB)

Design file that contains information on physical board layer of design PCB

TIDRIO2.PDF (7566 KB)

PCB layer plot file used for generating PCB design layout

TIDRIN9.PDF (2590 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Clock jitter cleaners

LMK04828 — Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0.

Data sheet: PDF | HTML
Comparators

LMC6762 — Dual Micro-Power Rail-to-Rail Input CMOS Comparator with Push-Pull Output

Data sheet: PDF | HTML
DC/DC converters

LM26400Y — Dual 2A, 500kHz Wide Input Range Buck Regulator

Data sheet: PDF | HTML
DC/DC converters

LMR70503 — 2.8V to 5.5V, 300mA Buck/Boost Negative Output Voltage Regulator

Data sheet: PDF
DC/DC converters

TPS54327 — 4.5V to 18V Input, 3-A Synchronous Step-Down Converter

Data sheet: PDF | HTML
Digital temperature sensors

LM95233 — ±2°C Dual Remote and Local Temperature Sensor with TruTherm Technology and SMBus Interface

Data sheet: PDF
High-speed ADCs (≥10 MSPS)

ADC12J4000 — 12-Bit, 4.0-GSPS, RF Sampling Analog-to-Digital Converter (ADC)

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

LP38513-ADJ — 3-A, adjustable ultra-low-dropout voltage regulator with low-noise & enable

Data sheet: PDF
Linear & low-dropout (LDO) regulators

LP3878-ADJ — 800-mA, 16-V, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS723-Q1 — Automotive 200-mA, negative, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS74901 — 3-A, low-VIN (0.8-V) adjustable ultra-low-dropout voltage regulator with power good and enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS79301-EP — Enhanced product, ultra-low noise, high PSRR, fast RF, 200-mA low-dropout linear regular

Data sheet: PDF
Noninverting buffers & drivers

SN74LVC1G125 — Single 1.65-V to 5.5-V buffer with 3-state outputs

Data sheet: PDF | HTML
RF PLLs & synthesizers

TRF3765 — 300M-4800MHz Low Noise Integer-N/Fractional-N PLL with Integrated VCO and up to 8 Outputs

Data sheet: PDF | HTML
RF fully differential amplifiers (FDAs)

LMH5401 — 8-GHz Ultra wideband fully differential amplifier

Data sheet: PDF | HTML
Voltage translators

SN74AVC4T774 — Four-bit dual-supply bus transceiver with configurable voltage-level shifting and tri-state outputs

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide TIDA-00431 RF Sampling 4-GSPS ADC With Fully-Differential Amplifier Test Report (Rev. A) Jan 4, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos