TIDA-00443

TIDA-00443

Design files

Overview

TIDA-00443 is a 900W power factor regulator converter designed for inverter fed BLDC/PMSM motor based appliances. This reference design is a continuous conduction mode boost converter implemented using UCC28180 PFC controller and with all the necessary protections built-in. The design supports a wide AC input range from 195 VAC to 270 VAC and offers very high efficiency of >97%, over wide operating loads from 50% to 100%.

The boost follower configuration utilized in TIDA-00443 aids in reducing switching losses in the PFC regulator as well as in downstream inverter/converter. This reference design delivers an efficiency of ~98%, in boost follower configuration. In comparison to fixed voltage operation, this boost follower configuration saves an additional power of 5.2 W at 230 VAC and full load.

TIDA-00443 has been designed to meet the IEC-61000-2-3 iTHD limits of both Class A and Class D norms. In addition the design improves overall system performance with lower bus ripple, lower bus capacitance, lower RMS currents, and built-in front end protections. Hardware is designed and tested to pass conducted emissions, surge, and EFT as per EN55014 requirements for household appliances.

Features
  • Wide operating input range of 195 VAC to 270 VAC
  • Designed to drive wide range of inverter fed motors and downstream DC/DC converters up to 900W.
  • High power factor > 0.99 and less than 5% THD from medium-to-full load (50-100%). Meets Current THD regulations as per IEC 61000-3-2 Class A and Class D at both 10% and 100% load.
  • High efficiency of > 97% at full load over entire operating voltage range and thus eliminates need for external cooling up to 55oC ambient operation.
  • Built-in Boost follower output option provides improved efficiency (~98%). It aids in efficiency improvement of down-stream inverter and in effective reduction of DC Bus capacitance as compared to conventional solution with variable AC input.
  • Meets the requirements of Conducted Emissions standard – EN55011 class A, EFT norm IEC6000-4-4, and Surge norm IEC61000-4-5.
Output voltage options TIDA-00443.1
Vin (Min) (V) 195
Vin (Max) (V) 270
Vout (Nom) (V) 390
Iout (Max) (A) 2.3
Output Power (W) 897
Isolated/Non-Isolated Non-Isolated
Input Type AC
Topology Boost- Non Sync
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU962B.PDF (2498 KB)

Reference design overview and verified performance test data

TIDREM5.PDF (64 KB)

Detailed overview of design layout for component placement

TIDREM4.PDF (103 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDREM7.ZIP (1471 KB)

Files used for 3D models or 2D drawings of IC components

TIDCA80.ZIP (386 KB)

Design file that contains information on physical board layer of design PCB

TIDREM6.PDF (1671 KB)

PCB layer plot file used for generating PCB design layout

TIDREM3.PDF (251 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC controllers

UCC28180 — 18-kHz-250-kHz CCM PFC controller with enhanced startup & transient response

Data sheet: PDF | HTML
Low-side drivers

UCC27517A — 20V VDD, 4A/4A single-channel low-side gate driver with 4V UVLO and dual-input structure

Data sheet: PDF | HTML

Start development

Software development

Calculation tool

TIDCA81 — TIDA-00443 Design Calculator

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00443 — 230V, 900W, PFC with 98% Efficiency for Inverter Fed Drives Reference Design

TIDCA81 — TIDA-00443 Design Calculator

close
Latest version
Version: 01.00.00.00
Release date: Apr 20, 2015
Hardware development
Reference design
TIDA-00443 — 230V, 900W, PFC with 98% Efficiency for Inverter Fed Drives Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidca81 or www.ti.com/lit/xx/tidca81/tidca81.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCA81. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide 230-V, 900-W PFC With 98% Efficiency for Inverter-Fed Drives Reference Design (Rev. B) May 12, 2016
Technical article Is PFC possible without input voltage sensing? PDF | HTML Sep 14, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos