TIDA-00447

TIDA-00447

Design files

Overview

TIDA-00447 is a 24V, dual Brushless DC (BLDC) motor drive reference design to be used in major home appliances to drive low voltage BLDC motors such as pumps and fans, e.g. for circulation pump and drain pump of dishwashers. The power stages of motor drive are designed for 100W and 30W of continuous operation respectively. The 30W drive is based on a single chip, low external component count three-phase motor driver with integrated power MOSFETs and offers proprietary sensorless control scheme to provide continuous sinusoidal drive. It also features an integrated buck/linear regulator to efficiently step down the supply voltage to either 5 or 3.3 V for powering both internal and external circuit. The 100W drive is implemented using discrete approach having an MCU, external MOSFET driver with protections & current sensing and external power MOSFETs. This architecture offers the flexibility to scale the drive power level as needed. The MCU is programmed with InstaSPIN-BLDC software that implements sensorless trapezoidal control of BLDC motor using back-EMF integration method and it is also used to configure & control the speed of drain pump stage. Isolated UART interface enables communication of the drive unit with the main user interface controller. This reference design is fully tested for full load operation, over current and motor stall protections.

Features
  • 24V dual brushless motor drive platform for major home appliances using devices with extensive built-in protection features enabling safer, noiseless operation and small form factor.
  • The lower powered motor drive is thermally designed for up to 30W continuous operation is based on a single chip, low external component count three-phase motor driver with integrated power MOSFETs and offers proprietary sensorless control scheme to provide continuous sinusoidal drive.
  • The lower powered motor drive controller integrates 5V/3.3V buck/linear converter and protection functions such as over current, voltage surge protection, UVLO protection and motor Lock detection.
  • The higher powered motor drive thermally designed 100W continuous operation is implemented using discrete approach having an MCU, external MOSFET driver with built-in protections & current sensing amplifier and external power MOSFETs.
  • The discrete implementation of water circulation pump offers flexibility of easily scaling up or scaling down the power level.
  • The MCU is programmed with InstaSPIN-BLDC software that implements sensorless trapezoidal control of BLDC motor using back-emf integration method offering robust low speed operation and finer control over the entire speed range.
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA50B.PDF (5111 KB)

Reference design overview and verified performance test data

TIDRFI2.PDF (573 KB)

Detailed overview of design layout for component placement

TIDRFI1.PDF (210 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRFI4.ZIP (667 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAI7.ZIP (85 KB)

Design file that contains information on physical board layer of design PCB

TIDRFI3.PDF (1546 KB)

PCB layer plot file used for generating PCB design layout

TIDRFI0.PDF (758 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog temperature sensors

LMT841.5V-Capable, 10 uA Analog Output Temperature Sensor in SC70 and TO-92

Data sheet: PDF | HTML
BLDC drivers

DRV830365-V max 3-phase gate driver with current shunt amplifiers & SPI

Data sheet: PDF | HTML
Digital isolators

ISO74212-channel, 1/1, digital isolator

Data sheet: PDF | HTML
ESD protection diodes

TPD4S009Quad 0.8-pF, 5.5-V, ±8-kV ESD protection diode with VCC pin for High Speed Interfaces

Data sheet: PDF | HTML
Integrated control BLDC drivers

DRV1098324-V nominal, 3-A peak sensorless sinusoidal control 3-phase BLDC motor driver

Data sheet: PDF | HTML
Low-power MCUs

MSP430G274416 MHz MCU with 32KB Flash, 1KB SRAM, 10-bit ADC, UART/SPI/I2C, timer

Data sheet: PDF | HTML
MOSFETs

CSD88539ND60-V, N channel NexFET™ power MOSFET, dual SO-8, 28 mOhm

Data sheet: PDF | HTML
Reset & watchdog ICs

TLV8033-pin voltage supervisor (reset IC) with active-low & open-drain reset

Data sheet: PDF | HTML

Start development

Software development

Firmware

TIDCBC1 — TIDA-00447 Firmware

Supported products & hardware

Supported products & hardware

Products
Reset & watchdog ICs
TLV803 3-pin voltage supervisor (reset IC) with active-low & open-drain reset
Hardware development
Reference design
TIDA-00447 24V, 100W/30W Dual Sensorless Brushless DC Motor Drive Reference Design

TIDCBC1 TIDA-00447 Firmware

close
Latest version
Version: 01.00.00.00
Release date: Oct 29, 2015
lock = Requires export approval (1 minute)
Products
Reset & watchdog ICs
TLV803 3-pin voltage supervisor (reset IC) with active-low & open-drain reset
Hardware development
Reference design
TIDA-00447 24V, 100W/30W Dual Sensorless Brushless DC Motor Drive Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcbc1 or www.ti.com/lit/xx/tidcbc1/tidcbc1.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCBC1. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide 24-V DC, 100-W/30-W Dual Sensorless Brushless DC Motor Drive Reference Design (Rev. B) May 12, 2016
White paper Replacing single-phase ACIMs with three-phase BLDC motors saves energy Apr 14, 2016
Technical article What happens when low-voltage BLDC motors drive appliance subsystems PDF | HTML Mar 17, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos