TIDA-00455

TIDA-00455

Design files

Overview

The TIDA-00455 camera hub reference design allows up to four 1.3 Megapixel cameras to be connected to a TDA2x SoC Evaluation Module (EVM). Each camera connects to the hub through a single coax cable.  There are two OmniVision OV490 ISPs on the board that process the video and export it in parallel digital format (DVP).   This greatly simplifies they system by combining four camera inputs into two parallel video ports.

Features
  • Accepts four camera inputs over FPD-Link III
  • Utilizes two OmniVision OV490 ISP's to create DVP output to TDA2x
  • Provides wide range supply voltage for power over coax (4-14V)
  • Connects directly to the parallel video ports on a TDA2x EVM
  • Optimized to work with OminiVision OV10640 imagers
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCB9.PDF (3084 KB)

Reference design overview and verified performance test data

TIDRNX2.PDF (967 KB)

Detailed overview of design layout for component placement

TIDRNX1.PDF (147 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRNX4.ZIP (2836 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCQ0.ZIP (2058 KB)

Design file that contains information on physical board layer of design PCB

TIDRNX3.PDF (12332 KB)

PCB layer plot file used for generating PCB design layout

TIDRNX0.PDF (3007 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive body & lighting MCUs

MSP430F2272-Q1Automotive 16-MHz MCU with 32-kb Flash, 512B SRAM, 10-bit ADC, I2C/SPI/UART

Data sheet: PDF
DC/DC converters

TPS55340-Q1Integrated, 5-A 40-V wide input range boost/SEPIC/flyback DC/DC regulator, AEC-Q100 qualified

Data sheet: PDF | HTML
DC/DC converters

TPS62160-Q13V-17V 1A Automotive Step-Down Converters in 2x2SON

Data sheet: PDF
FPD-Link SerDes

DS90UB964-Q1Quad 1 MP camera hub FPD-Link III deserializer with dual CSI-2 output ports for 1 MP cameras

Data sheet: PDF | HTML
High-side switches

TPS1H100-Q140-V, 100-mΩ, 1-ch automotive smart high-side switch with adjustable current limit

Data sheet: PDF | HTML
Noninverting buffers & drivers

SN74LVC1G125-Q1Automotive single 1.65-V to 5.5-V buffer with 3-state outputs

Data sheet: PDF | HTML
Protocol & bus switches & muxes

TS3USB221A-Q1Automotive ESD Protected,High-Speed USB 2.0 (480-Mbps) 1:2 Multiplexer/Demultiplexer Switch

Data sheet: PDF | HTML
Shunt voltage references

TLVH431A-Q1Automotive, low-voltage adjustable precision shunt regulator

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Design guide Automotive ADAS for Four Camera Hub with Integrated ISP and DVP Design Guide Sep 16, 2016
White paper Step into next-gen architectures for multi-camera operations in automobiles Jun 16, 2017
Technical article Integrated smart sensor health monitoring for ADAS and autonomous driving PDF | HTML Nov 10, 2016
Technical article How you can log sensor data using MIPI® CSI-2 port replication in ADAS application PDF | HTML Oct 18, 2016
Application note Quad Channel Camera Application for Surround View and CMS Camera Systems (Rev. A) Aug 23, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00421 Automotive 1.3M Camera Module Reference Design with OV10640, DS90UB913A and Power over Coax

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos