TIDA-00463

TIDA-00463

Design files

Overview

The TIDA-00463 showcases a displacement sensor for linear distance measurements in a BoosterPack form factor for TI LaunchPad.  The design is suitable for any application where a distance measurement, even through non-magnetic materials, is needed and non-contact, wear-free measurements are required.  Through the use of magnetic fluxgate technology, this design is able to cover a wide measurement distance while achieving high resolution and accuracy.

Features
  • Measures 10cm distance, 1mm resolution, with a 6mm diameter NdFeB magnet(Hc>1350kA/m)
  • Able to detect the presence of the magnet up to 30cm
  • Common mode fields rejection
  • Temperature range: -40°C to 125°C
  • No temperature dependent: Max Temp Drift=100nT/°C
Industrial
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB46.PDF (1566 KB)

Reference design overview and verified performance test data

TIDRJH8.PDF (169 KB)

Detailed overview of design layout for component placement

TIDRJH7.PDF (85 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJI0.ZIP (513 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBL6.ZIP (349 KB)

Design file that contains information on physical board layer of design PCB

TIDRJH9.PDF (969 KB)

PCB layer plot file used for generating PCB design layout

TIDRJH6.PDF (242 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS717 — 150-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Precision ADCs

ADS1248 — 24-bit, 2-kSPS, eight-channel delta-sigma ADC for precision sensor measurement

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Fluxgate Based Displacement Sensor Design Guide Jan 22, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos