Rating
Catalog
Vin (max) (V)
6.5
Vin (min) (V)
2.5
Iout (max) (A)
0.15
Output options
Adjustable Output, Fixed Output
Vout (max) (V)
5
Vout (min) (V)
0.9
Fixed output options (V)
0.9, 1, 1.1, 1.2, 1.3, 1.5, 1.8, 1.85, 1.9, 2.1, 2.5, 2.6, 2.7, 2.8, 2.85, 2.9, 3, 3.3, 3.4, 4.5, 5
Noise (µVrms)
30
PSRR at 100 KHz (dB)
67
Iq (typ) (mA)
0.045
Features
Enable
Thermal resistance θJA (°C/W)
71
Load capacitance (min) (µF)
1
Regulated outputs (#)
1
Accuracy (%)
3
Dropout voltage (Vdo) (typ) (mV)
170
Operating temperature range (°C)
-40 to 125
Rating
Catalog
Vin (max) (V)
6.5
Vin (min) (V)
2.5
Iout (max) (A)
0.15
Output options
Adjustable Output, Fixed Output
Vout (max) (V)
5
Vout (min) (V)
0.9
Fixed output options (V)
0.9, 1, 1.1, 1.2, 1.3, 1.5, 1.8, 1.85, 1.9, 2.1, 2.5, 2.6, 2.7, 2.8, 2.85, 2.9, 3, 3.3, 3.4, 4.5, 5
Noise (µVrms)
30
PSRR at 100 KHz (dB)
67
Iq (typ) (mA)
0.045
Features
Enable
Thermal resistance θJA (°C/W)
71
Load capacitance (min) (µF)
1
Regulated outputs (#)
1
Accuracy (%)
3
Dropout voltage (Vdo) (typ) (mV)
170
Operating temperature range (°C)
-40 to 125