TIDA-00464

TIDA-00464

Design files

Overview

Human machine interface (HMI) is an essential part of process plants since it is one of the major ways through which humans and machines interact.  This reference design offers an HMI solution for harsh and hazardous area applications. In process plants, operators need to interact with an explosion-proof display/controller which is encapsulated in a screw-on metallic enclosure with a thick glass window for local read out and programming functions.

This reference design uses the capacitive sensing technology integrated in the FDC2214. The operator will be able to interact with the controller without the need of opening the enclosure to save time by avoiding work permit or plant shutdown.

Features
  • Four robust buttons option omplemented
  • Variable air gap between buttons and glass (1 mm to 2 mm)
  • Finger detection through 10-mm thick glass
  • Work with gloves and in harsh environment (water, oil, dust and more)
  • Temperature range: -40°C to 125°C
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBJ8.PDF (2091 KB)

Reference design overview and verified performance test data

TIDRKW4.PDF (96 KB)

Detailed overview of design layout for component placement

TIDRKW3.PDF (51 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRKW6.ZIP (479 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBY2.ZIP (347 KB)

Design file that contains information on physical board layer of design PCB

TIDRKW5.PDF (497 KB)

PCB layer plot file used for generating PCB design layout

TIDRKW2.PDF (211 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Signal conditioners

FDC2214 — 4-Ch, 28-bit, capacitance to digital converter

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

FDC2214EVM — FDC2214 with Two Capacitive Sensors Evaluation Module

Human machine interface (HMI) is an essential part of process plants since it is one of the major ways through which humans and machines interact.  This reference design offers an HMI solution for harsh and hazardous area applications. In process plants, operators need to interact with an (...)

EVM user’s guide: PDF | HTML
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00464 — High Temperature Touch through Glass Reference Design TIDA-01465 — Capacitive Frost or Ice Detection Reference Design, Resolution of <1mm, Temperature Drift <0.25%
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

FDC2214EVM — FDC2214 with Two Capacitive Sensors Evaluation Module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00464 — High Temperature Touch through Glass Reference Design TIDA-01465 — Capacitive Frost or Ice Detection Reference Design, Resolution of <1mm, Temperature Drift <0.25%

Software development

GUI for evaluation module (EVM)

SNOC028 — Sensing Solutions EVM GUI Tool v1.10.0

Supported products & hardware

Supported products & hardware

Products
Humidity sensors
HDC1000 — Low Power, 3% Accuracy Digital Humidity Sensor with Integrated Temperature Sensor HDC1050 — ±3% low-power, digital humidity sensor with temperature sensor HDC2010 — 2% RH ultra-small, low-power digital relative humidity sensor HDC2080 — 2% RH ultra-low-power digital relative humidity sensor, interrupt/DRDY
Inductive sensor AFEs
LDC1001-Q1 — Automotive, 5V, grade-0, Inductance to Digital Converter LDC1041 — 1-Ch, 5V, 24-bit L, 8-bit Rp, inductance to digital converter LDC1051 — 1-Ch, 5V, 8-bit Rp, inductance to digital converter LDC1101 — 1-Ch, 1.8V, 24-bit L, 16-bit Rp, inductance to digital converter for high speed applications LDC1312 — 2-Ch, 12-bit, general purpose inductance to digital converter LDC1312-Q1 — 2-Ch, 12-bit, general purpose automotive inductance to digital converter LDC1314 — 4-Ch, 12-bit, general purpose inductance to digital converter LDC1314-Q1 — 4-Ch, 12-bit, general purpose automotive inductance to digital converter LDC1612 — 2-Ch, 28-bit, high-resolution Inductance to digital converter LDC1612-Q1 — 2-Ch, 28-bit, high-resolution automotive inductance to digital converter LDC1614 — 4-Ch, 28-bit, high-resolution Inductance to digital converter LDC1614-Q1 — 4-Ch, 28-bit, high-resolution automotive inductance to digital converter LDC2112 — 2-Ch inductance to digital converter with baseline tracking for low power touch buttons LDC2114 — 4-Ch inductance to digital converter with baseline tracking for low power touch buttons
Signal conditioners
FDC1004 — 4-channel 16-bit capacitance-to-digital converter with active shield driver for EMC protection FDC1004-Q1 — Automotive, 4-channel 16-bit capacitance-to-digital converter with active shield driver for EMC FDC2112 — 2-Ch, 12-bit, capacitance to digital converter FDC2112-Q1 — 2-Ch, 12-bit, automotive capacitance to digital converter FDC2114 — 4-Ch, 12-bit, capacitance to digital converter FDC2114-Q1 — 4-Ch, 12-bit, automotive capacitance to digital converter FDC2212 — 2-Ch, 28-bit, capacitance to digital converter FDC2212-Q1 — 2-Ch, 28-bit, automotive capacitance to digital converter FDC2214 — 4-Ch, 28-bit, capacitance to digital converter FDC2214-Q1 — 4-Ch, 28-bit, automotive capacitance to digital converter
Hardware development
Reference design
TIDA-00464 — High Temperature Touch through Glass Reference Design
Evaluation board
FDC1004EVM — FDC1004EVM - 4 Channel Capacitive to Digital Converter Evaluation Module FDC1004QEVM — Automotive 4-Channel Capacitive to Digital Converter Evaluation Module FDC2114EVM — FDC2114 with Two Capacitive Sensors Evaluation Module FDC2214EVM — FDC2214 with Two Capacitive Sensors Evaluation Module HDC1010EVM — HDC1010 Low Power Humidity and Temperature Sensor Evaluation Module HDC1080EVM — HDC1080 low-power humidity and temperature sensor evaluation module HDC2010EVM — HDC2010 Low Power Humidity and Temperature Sensor Evaluation Module HDC2080EVM — HDC2080 Low Power Humidity and Temperature Sensor Evaluation Module LDC1000EVM — LDC1000EVM - Evaluation Module for Inductance to Digital Converter with Sample PCB Coil LDC1312EVM — LDC1312 Evaluation Module for Inductance to Digital Converter with Sample PCB Coils LDC1314EVM — LDC1314 Evaluation Module for Inductance to Digital Converter with Sample PCB Coils LDC1612EVM — LDC1612 Evaluation Module for Inductance to Digital Converter with Sample PCB Coils LDC1614EVM — LDC1614 Evaluation Module for Inductance to Digital Converter with Sample PCB Coils LDC2114EVM — LDC2114 1.8V 4-Channel Inductive Touch Evaluation Module

SNOC028 — Sensing Solutions EVM GUI Tool v1.10.0

close
Latest version
Version: 01.00.00.0F
Release date: Feb 24, 2019
lock = Requires export approval (1 minute)
Products
Humidity sensors
HDC1000 — Low Power, 3% Accuracy Digital Humidity Sensor with Integrated Temperature Sensor HDC1050 — ±3% low-power, digital humidity sensor with temperature sensor HDC2010 — 2% RH ultra-small, low-power digital relative humidity sensor HDC2080 — 2% RH ultra-low-power digital relative humidity sensor, interrupt/DRDY
Inductive sensor AFEs
LDC1001-Q1 — Automotive, 5V, grade-0, Inductance to Digital Converter LDC1041 — 1-Ch, 5V, 24-bit L, 8-bit Rp, inductance to digital converter LDC1051 — 1-Ch, 5V, 8-bit Rp, inductance to digital converter LDC1101 — 1-Ch, 1.8V, 24-bit L, 16-bit Rp, inductance to digital converter for high speed applications LDC1312 — 2-Ch, 12-bit, general purpose inductance to digital converter LDC1312-Q1 — 2-Ch, 12-bit, general purpose automotive inductance to digital converter LDC1314 — 4-Ch, 12-bit, general purpose inductance to digital converter LDC1314-Q1 — 4-Ch, 12-bit, general purpose automotive inductance to digital converter LDC1612 — 2-Ch, 28-bit, high-resolution Inductance to digital converter LDC1612-Q1 — 2-Ch, 28-bit, high-resolution automotive inductance to digital converter LDC1614 — 4-Ch, 28-bit, high-resolution Inductance to digital converter LDC1614-Q1 — 4-Ch, 28-bit, high-resolution automotive inductance to digital converter LDC2112 — 2-Ch inductance to digital converter with baseline tracking for low power touch buttons LDC2114 — 4-Ch inductance to digital converter with baseline tracking for low power touch buttons
Signal conditioners
FDC1004 — 4-channel 16-bit capacitance-to-digital converter with active shield driver for EMC protection FDC1004-Q1 — Automotive, 4-channel 16-bit capacitance-to-digital converter with active shield driver for EMC FDC2112 — 2-Ch, 12-bit, capacitance to digital converter FDC2112-Q1 — 2-Ch, 12-bit, automotive capacitance to digital converter FDC2114 — 4-Ch, 12-bit, capacitance to digital converter FDC2114-Q1 — 4-Ch, 12-bit, automotive capacitance to digital converter FDC2212 — 2-Ch, 28-bit, capacitance to digital converter FDC2212-Q1 — 2-Ch, 28-bit, automotive capacitance to digital converter FDC2214 — 4-Ch, 28-bit, capacitance to digital converter FDC2214-Q1 — 4-Ch, 28-bit, automotive capacitance to digital converter
Hardware development
Reference design
TIDA-00464 — High Temperature Touch through Glass Reference Design
Evaluation board
FDC1004EVM — FDC1004EVM - 4 Channel Capacitive to Digital Converter Evaluation Module FDC1004QEVM — Automotive 4-Channel Capacitive to Digital Converter Evaluation Module FDC2114EVM — FDC2114 with Two Capacitive Sensors Evaluation Module FDC2214EVM — FDC2214 with Two Capacitive Sensors Evaluation Module HDC1010EVM — HDC1010 Low Power Humidity and Temperature Sensor Evaluation Module HDC1080EVM — HDC1080 low-power humidity and temperature sensor evaluation module HDC2010EVM — HDC2010 Low Power Humidity and Temperature Sensor Evaluation Module HDC2080EVM — HDC2080 Low Power Humidity and Temperature Sensor Evaluation Module LDC1000EVM — LDC1000EVM - Evaluation Module for Inductance to Digital Converter with Sample PCB Coil LDC1312EVM — LDC1312 Evaluation Module for Inductance to Digital Converter with Sample PCB Coils LDC1314EVM — LDC1314 Evaluation Module for Inductance to Digital Converter with Sample PCB Coils LDC1612EVM — LDC1612 Evaluation Module for Inductance to Digital Converter with Sample PCB Coils LDC1614EVM — LDC1614 Evaluation Module for Inductance to Digital Converter with Sample PCB Coils LDC2114EVM — LDC2114 1.8V 4-Channel Inductive Touch Evaluation Module

Release Information

The design resource accessed as www.ti.com/lit/zip/snoc028 or www.ti.com/lit/xx/snoc028f/snoc028f.zip has been migrated to a new user experience at www.ti.com/tool/download/SNOC028. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide High Temperature Touch Through Glass Design Guide Mar 7, 2016
Technical article Engineering magic: Touch through thick glass with LEDs and LCD PDF | HTML Aug 18, 2016
Technical article Engineers do better than magicians: HMI touch through a thick glass PDF | HTML Apr 26, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00343 — Low-Power Touch Through Glass Reference Design TIDA-00466 — Noise-immune Capacitive Proximity Sensor System Reference Design TIDA-00494 — Touch Through Glass with Sharp ® LCD Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos