TIDA-00494
Touch Through Glass with Sharp ® LCD Reference Design
TIDA-00494
Overview
Human machine interface (HMI) is an essential part of process plants because it is one of the major ways through which humans and machines interact. TIDA-00494 offers an HMI design for harsh and hazardous area applications. In process plants, operators are required to interact with keypads for programming functions, encapsulated in explosive proof screw-on metallic enclosures with thick glass windows for local readouts through a liquid-crystal display (LCD).
This reference design uses MSP430™ microcontrollers (MCUs) with TI CapTIvate™ technology which allows the operator to interact with the keypad without needing to open the enclosure, saving time by avoiding work permit or plant shutdown. The operator can read results from a LCD and get notified with a light-emitting diode (LED) with only one integrated circuit (IC).
Features
- Single and multistep button touch
- Four robust buttons option implemented
- Finger detection through 10-mm thick glass
- Four LEDs and ultra-low power LCD as feedback
- Work with gloves and in harsh environment(water, oil, dust and more)
- Temperature range: -40°C to 85°C
Industrial
- Barcode reader
- Barcode reader
- Building security gateway
- Capacitive Level Transmitter
- Capacitive Level Transmitter
- Capacitive pressure transmitter
- Coriolis Flow Transmitter
- Coriolis Flow Transmitter
- Differential Pressure Flow Transmitter
- Differential Pressure Flow Transmitter
- Electromagnetic (MID) flow transmitter
- Electromagnetic (MID) flow transmitter
- Hydrometric Pressure Level Transmitter
- Hydrometric Pressure Level Transmitter
- Impeller / Turbine Flow Transmitter
- Impeller / Turbine Flow Transmitter
- Inductive & capacitive position sensor
- Intrusion HMI panel
- Intrusion HMI panel
- Intrusion HMI panel
- Intrusion HMI panel
- Intrusion control panel
- Intrusion control panel
- Intrusion control panel
- LVDT Position Sensor
- LVDT Position Sensor
- LVDT pressure transmitter
- Machine vision camera
- Machine vision camera
- Optical ToF continuous wave position sensor
- Optical ToF pulse position sensor
- Proximity switch
- Radar / microwave level transmitter
- Radar / microwave level transmitter
- Resistive pressure transmitter
- Silicon pressure transmitter
- Stand-alone remote IO
- Temperature transmitter
- Temperature transmitter
- Thermal Mass Flow Transmitter
- Thermal Mass Flow Transmitter
- Ultrasonic & vortex flow transmitter
- Ultrasonic & vortex flow transmitter
- Ultrasonic level transmitter
- Ultrasonic level transmitter
- Ultrasonic position sensor
- Ultrasonic position sensor
- Vision sensors
- Vision sensors
- Wired smart door access control
- Wireless smart door access control
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
MSP430FR2633 — Capacitive Touch MCU with 16 touch IO (64 sensors), 16KB FRAM, 4KB SRAM, 19 IO, 10-bit ADC
Start development
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Design guide | Touch Through Glass With Sharp® LCD Design Guide (Rev. B) | May 29, 2019 | |
| White paper | Capacitive touch building security system equipment using MSP430™ MCUs (Rev. B) | Nov 8, 2018 | ||
| Technical article | Selecting an airtight approach to water and dust proof buttons | PDF | HTML | Jul 19, 2018 | |
| Technical article | Engineering magic: Touch through thick glass with LEDs and LCD | PDF | HTML | Aug 18, 2016 |
Related design resources
Reference designs
REFERENCE DESIGN
Software development
APPLICATION SOFTWARE & FRAMEWORK
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.