TIDA-00465

TIDA-00465

Design files

Overview

TIDA-00465 is an application using TPS23861 as a single port, type 2, PoE auto-mode PSE in a small form factor. The design will inject power onto any Ethernet cable for PoE powered loads up to 30W.

Features
  • TPS23861 IEEE 802.3at PSE Controller
  • Single Port 30W PoE Injector
  • Auto Detection and Classification of PD
  • Auto Turn on and Disconnect of PD
  • Requires only 48VDC, 40W AC-DC Adapter
Output voltage options TIDA-00465.1
Vin (Min) (V) 48
Vin (Max) (V) 56
Vout (Nom) (V) 48
Iout (Max) (A) 56
Output Power (W) 2688
Isolated/Non-Isolated Non-Isolated
Input Type DC
Topology POE
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU782A.PDF (2652 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRCY0.PDF (112 KB)

Detailed overview of design layout for component placement

TIDRCX9A.PDF (221 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRCY2.ZIP (447 KB)

Files used for 3D models or 2D drawings of IC components

TIDC912.ZIP (211 KB)

Design file that contains information on physical board layer of design PCB

TIDRCY1.PDF (673 KB)

PCB layer plot file used for generating PCB design layout

TIDRCX8A.PDF (265 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

TPS7A400150-mA, 100-V, low-IQ, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Power sourcing equipment

TPS238612-pair, type-2, 4-channel PoE PSE with autonomous mode

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report Single Port, Power-over-Ethernet, Type 2 Auto-Mode PSE Reference Design (Rev. A) Nov 11, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos