Home Power management Linear & low-dropout (LDO) regulators

TPS7A4001

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TPS7A43 ACTIVE 50-mA, 85-V, ultra-low IQ, dual low-dropout voltage regulator with power good and precision enable Alternative option with lower IQ.
Similar functionality to the compared device.
TPS7A19 ACTIVE 450-mA, 40-V, low-IQ, adjustable low-dropout voltage regulator with power good & enable Wide-input-voltage (40-V) LDO regulator with a higher current rating.

Product details

Rating Catalog Vin (max) (V) 100 Vin (min) (V) 7 Iout (max) (A) 0.05 Output options Adjustable Output Vout (max) (V) 90 Vout (min) (V) 1.2 Noise (µVrms) 58 PSRR at 100 KHz (dB) 38 Iq (typ) (mA) 0.02 Features Enable Thermal resistance θJA (°C/W) 67 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Accuracy (%) 2.5 Dropout voltage (Vdo) (typ) (mV) 290 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 100 Vin (min) (V) 7 Iout (max) (A) 0.05 Output options Adjustable Output Vout (max) (V) 90 Vout (min) (V) 1.2 Noise (µVrms) 58 PSRR at 100 KHz (dB) 38 Iq (typ) (mA) 0.02 Features Enable Thermal resistance θJA (°C/W) 67 Load capacitance (min) (µF) 4.7 Regulated outputs (#) 1 Accuracy (%) 2.5 Dropout voltage (Vdo) (typ) (mV) 290 Operating temperature range (°C) -40 to 125
HVSSOP (DGN) 8 14.7 mm² (3 mm × 4.9 mm)
  • Very High Maximum Input Voltage: 100 V
  • Wide Input Voltage Range: 7 to 100 V
  • Accuracy:
    • Nominal: 1%
    • Over Line, Load, and Temperature: 2.5%
  • Low Quiescent Current: 25 µA
  • Quiescent Current at Shutdown: 4.1 µA
  • Maximum Output Current: 50 mA
  • CMOS Logic-Level-Compatible Enable Pin
  • Adjustable Output Voltage from about 1.175 to
    90 V
  • Stable With Ceramic Capacitors:
    • Input Capacitance: ≥ 1 µF
    • Output Capacitance: ≥ 4.7 µF
  • Dropout Voltage: 290 mV
  • Built-In Current Limit and Thermal Shutdown
    Protection
  • Package: High Thermal Performance HVSSOP
    PowerPAD™
  • Operating Temperature Range: –40°C to 125°C
  • Very High Maximum Input Voltage: 100 V
  • Wide Input Voltage Range: 7 to 100 V
  • Accuracy:
    • Nominal: 1%
    • Over Line, Load, and Temperature: 2.5%
  • Low Quiescent Current: 25 µA
  • Quiescent Current at Shutdown: 4.1 µA
  • Maximum Output Current: 50 mA
  • CMOS Logic-Level-Compatible Enable Pin
  • Adjustable Output Voltage from about 1.175 to
    90 V
  • Stable With Ceramic Capacitors:
    • Input Capacitance: ≥ 1 µF
    • Output Capacitance: ≥ 4.7 µF
  • Dropout Voltage: 290 mV
  • Built-In Current Limit and Thermal Shutdown
    Protection
  • Package: High Thermal Performance HVSSOP
    PowerPAD™
  • Operating Temperature Range: –40°C to 125°C

The TPS7A4001 device is a very high voltage-tolerant linear regulator that offers the benefits of a thermally-enhanced package (HVSSOP), and is able to withstand continuous DC or transient input voltages of up to 100 V.

The TPS7A4001 device is stable with any output capacitance greater than 4.7 µF and any input capacitance greater than 1 &mocro;F (over temperature and tolerance). Therefore, implementations of this device require minimal board space because of its miniaturized packaging (HVSSOP) and a potentially small output capacitor. In addition, the TPS7A4001 device offers an enable pin (EN) compatible with standard CMOS logic to enable a low-current shutdown mode.

The TPS7A4001 device has an internal thermal shutdown and current limiting to protect the system during fault conditions. The HVSSOP packages has an operating temperature range of TJ = –40\xC2°C to 125°C.

In addition, the TPS7A4001 device is ideal for generating a low-voltage supply from intermediate voltage rails in telecom and industrial applications; not only can it supply a well-regulated voltage rail, but it can also withstand and maintain regulation during very high and fast voltage transients. These features translate to simpler and more cost-effective electrical surge-protection circuitry for a wide range of applications, including PoE, bias supply, and LED lighting.

The TPS7A4001 device is a very high voltage-tolerant linear regulator that offers the benefits of a thermally-enhanced package (HVSSOP), and is able to withstand continuous DC or transient input voltages of up to 100 V.

The TPS7A4001 device is stable with any output capacitance greater than 4.7 µF and any input capacitance greater than 1 &mocro;F (over temperature and tolerance). Therefore, implementations of this device require minimal board space because of its miniaturized packaging (HVSSOP) and a potentially small output capacitor. In addition, the TPS7A4001 device offers an enable pin (EN) compatible with standard CMOS logic to enable a low-current shutdown mode.

The TPS7A4001 device has an internal thermal shutdown and current limiting to protect the system during fault conditions. The HVSSOP packages has an operating temperature range of TJ = –40\xC2°C to 125°C.

In addition, the TPS7A4001 device is ideal for generating a low-voltage supply from intermediate voltage rails in telecom and industrial applications; not only can it supply a well-regulated voltage rail, but it can also withstand and maintain regulation during very high and fast voltage transients. These features translate to simpler and more cost-effective electrical surge-protection circuitry for a wide range of applications, including PoE, bias supply, and LED lighting.

Download View video with transcript Video

Technical documentation

No results found. Please clear your search and try again.
View all 5
Top documentation Type Title Format options Date
* Data sheet TPS7A4001 100-V Input Voltage, 50-mA, Very High Voltage Linear Regulator datasheet (Rev. B) PDF | HTML Jul 13, 2015
Application note A Topical Index of TI LDO Application Notes (Rev. F) Jun 27, 2019
Technical article Improving IC reliability for harsh design environments PDF | HTML Jun 11, 2018
Selection guide Low Dropout Regulators Quick Reference Guide (Rev. P) Mar 21, 2018
White paper Powering sensors with LDOs for industrial process control white paper Feb 12, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

DRV8805EVM — DRV8805 Evaluation Module

The DRV8805 evaluation module consists of a quad low-side motor driver with built-in indexer control interface that can be used to drive a unipolar stepper motor in full-step, half-step or wave mode. With the DRV8805EVM, designers can quickly and easily evaluate the performance of DRV8805 motor (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

OPA547EVM — OPA547 Evaluation Module

The OPA547EVM is a platform for evaluating the OPA547 in a variety of circuit configurations. Circuit configuations include inverting/non-inverting gain, single/dual power supply, internal/external load and external reference. Access is provided to the Enable/Shutdown pin and LED's provide visual (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

PSEMTHR24EVM-081 — Mother board for 24-port IEEE 802.3bt ready PSE system

PSEMTHR24EVM-081 is the base board for the TPS23881 and TPS23882 PSE controllers. This board contains 24 2-Pair / 4-Pair ports that can that can be used to send up to 30W/port for IEEE 802.3at applications and up to 90W/port for IEEE 802.3bt applications.

Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TPS7A4001EVM-709 — TPS7A4001 Low-Dropout (LDO) Linear Regulator Evaluation Module

The TPS7A4001EVM is a fully assembled and tested circuit for evaluating the TPS7A4001 50mA, 100V input, single output low-dropout linear regulator in a DGN (1.0mm x 1.0mm) package. The TPS7A4001EVM provides an adjustable, regulated output voltage that is factory set to 3.3V.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS7A4001 PSpice Transient Model (Rev. C)

SLVM135C.ZIP (21 KB) - PSpice model
Supported products & hardware
Reference design

PMP20588 — Fully Autonomous Single Port Type 2 (30W) PoE PSE Reference Design

The PMP20588 reference design utilizes the TPS23861 PSE controller to implement a single port Type 2 PoE PSE.  An isolated flyback converter, utilizing the LM5022 current mode PWM controller, accepts a 12Vdc/24Vac input and provides a 55Vdc/600mA output source for the PSE.  It is ideally (...)
Supported products & hardware
Reference design

TIDA-00465 — Single Port, Power-over-Ethernet, Type 2 Auto-Mode PSE Reference Design

TIDA-00465 is an application using TPS23861 as a single port, type 2, PoE auto-mode PSE in a small form factor. The design will inject power onto any Ethernet cable for PoE powered loads up to 30W.

Supported products & hardware
Reference design

TIDA-00483 — Dual Sensor Measurement Using Single Current-Loop with FSK Modulation Reference Design

The TIDA-00483 reference design demonstrates a 4-20mA current loop subsystem capable of measuring the surrounding environment and communicating the temperature, humidity, and ambient light over the loop. The small footprint of the design contains all sensors, filters, and control circuitry to (...)

Supported products & hardware
Reference design

TIDA-010046 — EMC-compliant 10/100-Mbps Ethernet PHY reference design with IEEE802.3at Type-1 (≤ 12.95 W) PoE-PD

This reference design is optimized for 10 to 100 Mbps using the low-power Ethernet physical layer (PHY) DP83825 supporting 150-m reach over CAT5e cable which is beyond the standard Ethernet distance limitation of 100 m (328 feet). This design has power delivery over Ethernet cable along with data (...)

Supported products & hardware
Reference design

TIDA-050026-23881 — 24-port (PoE 2, 4-pair) power sourcing equipment reference design for multi-port applications

This reference design showcases a Type-4 (PoE 2, 4-Pair) 24-port Ethernet switch for Power over Ethernet (PoE) applications which can send up to 90W per port for for IEEE 802.3bt (PoE 2) applications and up to 120W per port for non-standard applications. Based on the MSP430F523x and MSPM0G1107x (...)

Supported products & hardware
Reference design

TIDA-050026-23882 — 24-port (PoE 2, 2-pair) power sourcing equipment reference design for multi-port applications ;

This reference design showcases a Type-3, 30W, 2-Pair 24-port Ethernet switch for Power over Ethernet (PoE) applications which can send up to 30W per port for IEEE 802.3bt Type 3 applications and up to 60W per port for non-standard applications. Based on the MSP430F523x and MSPM0G1107x family, TI's (...)

Supported products & hardware
Reference design

TIDA-050090 — 54V 5kW power path protection reference design for AI data centers using TPS1689 and TPS1685 eFuses

This reference design illustrates a 54V, 5kW input power path protection circuit for AI-powered data centers, utilizing one TPS1689 and five TPS1685 eFuse devices in parallel. These integrated high- current circuit protection devices provide multiple protections using a few external components, (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
HVSSOP (DGN) 8 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos