TIDA-00513

TIDA-00513

Design files

Overview

The TIDA-00513 demonstrates two examples of paralleling load switches. The functionality of existing load switches can be expanded by placing multiple channels in a parallel configuration.
The first uses both channels of the dual channel TPS22966 for a total output current of 10A.
The second uses three TPS22959 in parallel for a total output current of 30A.

Features
  • Increased Maximum Output Current
  • Reduced Total ON-Resistance (RON)
  • Faster Output Rise Time
  • Lower Power Dissipation
  • Reduced Quick Output Discharge  (QOD) Resistance
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU859.PDF (2133 KB)

Reference design overview and verified performance test data

TIDRDU3.PDF (139 KB)

Detailed overview of design layout for component placement

TIDRDU2.PDF (80 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRDU5.ZIP (454 KB)

Files used for 3D models or 2D drawings of IC components

TIDCA15.ZIP (397 KB)

Design file that contains information on physical board layer of design PCB

TIDRDU4.PDF (736 KB)

PCB layer plot file used for generating PCB design layout

TIDRDU1.PDF (312 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Load switches

TPS229595.5-V, 15-A, 4.4-mΩ load switch with output discharge

Data sheet: PDF | HTML
Load switches

TPS229662-ch, 5.5-V, 6-A, 16-mΩ, load switch with adj. rise time and output discharge

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Parallel Load Switches for Higher Output Current and Reduced ON-Resistance Mar 23, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos