Home Power management Load switches

TPS22966

ACTIVE

A newer version of this product is available

open-in-new Compare alternates
Drop-in replacement with upgraded functionality to the compared device.
TPS22976 ACTIVE 2-ch, 5.7-V, 6-A, 14-mΩ, load switch with adj. rise time and optional output discharge This product is A pin-to-pin newer generation load switch with lower cost and thermal shutdown.

Product details

Product type Load switches Current limit type None Vin (max) (V) 5.5 Vin (min) (V) 0.8 Imax (A) 6 Rating Catalog Features Inrush current control, Quick output discharge Number of channels 2 Quiescent current (Iq) (typ) (µA) 80 Shutdown current (ISD) (typ) (µA) 2 Soft start Adjustable Rise Time Ron (typ) (mΩ) 16 Operating temperature range (°C) -40 to 105
Product type Load switches Current limit type None Vin (max) (V) 5.5 Vin (min) (V) 0.8 Imax (A) 6 Rating Catalog Features Inrush current control, Quick output discharge Number of channels 2 Quiescent current (Iq) (typ) (µA) 80 Shutdown current (ISD) (typ) (µA) 2 Soft start Adjustable Rise Time Ron (typ) (mΩ) 16 Operating temperature range (°C) -40 to 105
WSON (DPU) 14 6 mm² (3 mm × 2 mm)
  • Input Voltage Range: 0.8 V to 5.5 V
  • Integrated Dual-Channel Load Switch
  • On-Resistance
    • RON = 16 mΩ at VIN = 5 V (VBIAS = 5 V)
    • RON = 16 mΩ at VIN = 3.6 V (VBIAS = 5 V)
    • RON = 16 mΩ at VIN = 1.8 V (VBIAS = 5 V)
  • 6-A Maximum Continuous Switch Current per Channel
  • Low Quiescent Current
    • 80 µA (Both Channels)
    • 60 µA (Single Channel)
  • Low Control Input Threshold Enables Use of
    1.2-, 1.8-, 2.5-, and 3.3-V Logic
  • Configurable Rise Time
  • Quick Output Discharge (QOD) (Optional)
  • SON 14-Pin Package With Thermal Pad
  • ESD Performance Tested per JESD 22
    • 2-kV HBM and 1-kV CDM
  • Input Voltage Range: 0.8 V to 5.5 V
  • Integrated Dual-Channel Load Switch
  • On-Resistance
    • RON = 16 mΩ at VIN = 5 V (VBIAS = 5 V)
    • RON = 16 mΩ at VIN = 3.6 V (VBIAS = 5 V)
    • RON = 16 mΩ at VIN = 1.8 V (VBIAS = 5 V)
  • 6-A Maximum Continuous Switch Current per Channel
  • Low Quiescent Current
    • 80 µA (Both Channels)
    • 60 µA (Single Channel)
  • Low Control Input Threshold Enables Use of
    1.2-, 1.8-, 2.5-, and 3.3-V Logic
  • Configurable Rise Time
  • Quick Output Discharge (QOD) (Optional)
  • SON 14-Pin Package With Thermal Pad
  • ESD Performance Tested per JESD 22
    • 2-kV HBM and 1-kV CDM

The TPS22966 is a small, low RON, dual-channel load switch with controlled turnon. The device contains two N-channel MOSFETs that can operate over an input voltage range of 0.8 V to 5.5 V and can support a maximum continuous current of 6 A per channel. Each switch is independently controlled by an on and off input (ON1 and ON2), which can interface directly with low-voltage control signals. In TPS22966, a 220-Ω on-chip load resistor is added for quick-output discharge when switch is turned off.

The TPS22966 is available in a small, space-saving 2-mm × 3-mm 14-SON package (DPU) with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to +105°C.

The TPS22966 is a small, low RON, dual-channel load switch with controlled turnon. The device contains two N-channel MOSFETs that can operate over an input voltage range of 0.8 V to 5.5 V and can support a maximum continuous current of 6 A per channel. Each switch is independently controlled by an on and off input (ON1 and ON2), which can interface directly with low-voltage control signals. In TPS22966, a 220-Ω on-chip load resistor is added for quick-output discharge when switch is turned off.

The TPS22966 is available in a small, space-saving 2-mm × 3-mm 14-SON package (DPU) with integrated thermal pad allowing for high power dissipation. The device is characterized for operation over the free-air temperature range of –40°C to +105°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Similar functionality to the compared device.
TPS22996 ACTIVE 2-ch, 5.5-V, 4-A, 14-mΩ on-resistance load switch with adjustable rise time Lower Ron with lower Iq

Technical documentation

No results found. Please clear your search and try again.
View all 9
Top documentation Type Title Format options Date
* Data sheet TPS22966 5.5-V, 6-A, 16-mΩ On-Resistance Dual-Channel Load Switch datasheet (Rev. F) PDF | HTML Jul 18, 2016
Application note Load Switch Thermal Considerations (Rev. A) Oct 11, 2018
Application note Basics of Load Switches (Rev. A) Sep 5, 2018
Selection guide Power Management Guide 2018 (Rev. R) Jun 25, 2018
Application note Selecting a Load Switch to Replace a Discrete Solution Apr 30, 2017
Application note Timing of Load Switches Apr 27, 2017
Application note Fundamentals of On-Resistance in Load Switches Jun 9, 2016
Application note Quiescent Current vs Shutdown Current for Load Switch Power Consumption Mar 30, 2016
Application note Managing Inrush Current (Rev. A) May 28, 2015

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TPS22966EVM-007 — TPS22966-007 Evaluation Module

The TPS22966EVM allows the user to apply an input voltage of (0.8 V-5.5 V) to each of two inputs under different loading conditions (0-6 A). Each switch is independently controlled by an on/off input (ON1, ON2), which is capable of interfacing directly with lowvoltage GPIO control signals. Output, (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TPS22966 TINA-TI Transient Model (Rev. A)

SLVMAO7A.ZIP (23 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TPS22966 TINA-TI Transient Reference Design (Rev. A)

SLVMAO6A.TSC (224 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TPS22966 Unencrypted PSpice Transient Model Package (Rev. B)

SLVM680B.ZIP (44 KB) - PSpice model
Supported products & hardware
Reference design

TIDA-00513 — Parallel Load Switches for Higher Output Current & Reduced ON-Resistance Reference Design

The TIDA-00513 demonstrates two examples of paralleling load switches. The functionality of existing load switches can be expanded by placing multiple channels in a parallel configuration.
The first uses both channels of the dual channel TPS22966 for a total output current of 10A.
The second uses (...)

Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
WSON (DPU) 14 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos