TIDA-00555

TIDA-00555

Design files

Overview

TIDA-00555 demonstrates the use of AMC1100, a fully differential isolation amplifier, as an analog front end to measure voltage and current. It demonstrates measurement of voltage inputs in an input-to-output isolation configuration and current inputs in a channel-to-channel isolation configuration. It includes power isolation, which makes capable of measuring isolated voltages and currents. This design can be used in applications that require replacing current transformers (CTs) with shunts. Shunts and potential dividers are provided onboard to directly connect current and voltage inputs.

Features
  • Onboard shunt and potential divider provided for easier interface
  • Input signal conditioned using isolation amplifier (fully differential) with fixed gain, high common-mode rejection ratio and very low nonlinearity
  • Three current input channels are galvanically isolated
  • Three voltage input channels share a single isolated power supply
  • Current accuracy performance < ±0.5%
  • Voltage accuracy performance < ±0.5%
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUA58.PDF (4111 KB)

Reference design overview and verified performance test data

TIDRFE4.ZIP (321 KB)

Detailed overview of design layout for component placement

TIDRFE2.PDF (237 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRFE6.ZIP (2468 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAH9.ZIP (2073 KB)

Design file that contains information on physical board layer of design PCB

TIDRFE5.PDF (5499 KB)

PCB layer plot file used for generating PCB design layout

TIDRFE0.PDF (1663 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Isolated amplifiers

AMC1100±250-mV input, precision current sensing low-cost basic isolated amplifier

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV704150-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A30200-mA, low-noise, high-PSRR, negative, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Sensing MCUs

MSP430FR586916 MHz MCU with 64KB FRAM, 2KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer

Data sheet: PDF | HTML
Transformer drivers

SN6501Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Fully Differential Isolation Amplifier Design Guide Jul 23, 2015
Technical article Exploring high-voltage transmission – part 2, voltage-source converters PDF | HTML Mar 14, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos