Home Power management Linear & low-dropout (LDO) regulators

TLV704

ACTIVE

Product details

Rating Catalog Vin (max) (V) 24 Vin (min) (V) 2.5 Iout (max) (A) 0.15 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 3 Fixed output options (V) 1.8, 3, 3.3, 3.45, 3.6, 5 Noise (µVrms) 550 PSRR at 100 KHz (dB) 42 Iq (typ) (mA) 0.003 Thermal resistance θJA (°C/W) 170.8, 213 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 400 Operating temperature range (°C) -40 to 125
Rating Catalog Vin (max) (V) 24 Vin (min) (V) 2.5 Iout (max) (A) 0.15 Output options Fixed Output Vout (max) (V) 5 Vout (min) (V) 3 Fixed output options (V) 1.8, 3, 3.3, 3.45, 3.6, 5 Noise (µVrms) 550 PSRR at 100 KHz (dB) 42 Iq (typ) (mA) 0.003 Thermal resistance θJA (°C/W) 170.8, 213 Load capacitance (min) (µF) 1 Regulated outputs (#) 1 Accuracy (%) 2 Dropout voltage (Vdo) (typ) (mV) 400 Operating temperature range (°C) -40 to 125
SOT-23 (DBV) 5 8.12 mm² (2.9 mm × 2.8 mm)
  • Input voltage range:
    • 2.5 V to 24 V (30 V max for new chip only)
  • Available output voltage options:
    • Fixed: 1.8 V to 5 V
  • Output current: Up to 150 mA
  • Very low IQ: 3.4 µA at 100-mA load current
  • Stable with output capacitor ≥ 0.47 µF
  • Overcurrent protection
  • Package: 5-pin SOT-23 (DBV)
  • Operating junction temperature: –40°C to +125°C
  • Input voltage range:
    • 2.5 V to 24 V (30 V max for new chip only)
  • Available output voltage options:
    • Fixed: 1.8 V to 5 V
  • Output current: Up to 150 mA
  • Very low IQ: 3.4 µA at 100-mA load current
  • Stable with output capacitor ≥ 0.47 µF
  • Overcurrent protection
  • Package: 5-pin SOT-23 (DBV)
  • Operating junction temperature: –40°C to +125°C

The TLV704 low-dropout (LDO) linear voltage regulator is a low quiescent current device that offers the benefits of a wide input voltage range and low-power operation in miniaturized packaging. Thus, the TLV704 is designed for battery-powered applications and as a power-management attachment to low-power microcontrollers.

The TLV704 LDO supports a low dropout of typically 850 mV at 100 mA of load current. The low quiescent current (3.4 µA typically) is stable over the entire range of output load current (0 mA to 150 mA). The TLV704 also features an internal soft-start to lower the inrush current. The built-in overcurrent limit protection helps protect the regulator in the event of a load short or fault.

The TLV704 is available in a 2.90-mm × 1.60-mm SOT23-5 package, which is useful for cost-effective board manufacturing.

The TLV704 low-dropout (LDO) linear voltage regulator is a low quiescent current device that offers the benefits of a wide input voltage range and low-power operation in miniaturized packaging. Thus, the TLV704 is designed for battery-powered applications and as a power-management attachment to low-power microcontrollers.

The TLV704 LDO supports a low dropout of typically 850 mV at 100 mA of load current. The low quiescent current (3.4 µA typically) is stable over the entire range of output load current (0 mA to 150 mA). The TLV704 also features an internal soft-start to lower the inrush current. The built-in overcurrent limit protection helps protect the regulator in the event of a load short or fault.

The TLV704 is available in a 2.90-mm × 1.60-mm SOT23-5 package, which is useful for cost-effective board manufacturing.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TLV709 ACTIVE 150-mA 30-V low-dropout (LDO) linear regulator with 3.2-μA supply current Better PSRR and wider input voltage range
TPS709 ACTIVE 150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable TPS709 is the next-generation version of this device with lower quiescent current.
TPS715 ACTIVE 50mA 24V ultra-low-IQ low-dropout (LDO) voltage regulator Smaller footprint

Technical documentation

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TLV70433DBVEVM-712 — TLV70433 150mA Ultra-Low-Iq High-Vin Low-Dropout (LDO) Regulator Evaluation Module

The TLV70433DBVEVM-712 is a fully assembled and tested circuit for evaluating the TLV70433 Low-Dropout Regulator in the DBV (SOT23-5) package.
User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Simulation model

TLV70430 PSpice Transient Model (Rev. A)

SBVM025A.ZIP (58 KB) - PSpice model
Supported products & hardware
Simulation model

TLV70430 TINA-TI Reference Design

SBVM521.TSC (124 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TLV70430 TINA-TI Transient Spice Model

SBVM522.ZIP (6 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TLV70430 Unencrypted PSpice Transient Model (Rev. A)

SBVM591A.ZIP (2 KB) - PSpice model
Supported products & hardware
Simulation model

TLV70433 PSpice Transient Model (Rev. A)

SBVM026A.ZIP (59 KB) - PSpice model
Supported products & hardware
Simulation model

TLV70433 TINA-TI Reference Design

SBVM637.TSC (110 KB) - TINA-TI reference design
Supported products & hardware
Simulation model

TLV70433 TINA-TI Transient Spice Model

SBVM638.ZIP (9 KB) - TINA-TI Spice model
Supported products & hardware
Simulation model

TLV70433 Unencrypted PSpice Transient Model (Rev. A)

SBVM592A.ZIP (2 KB) - PSpice model
Supported products & hardware
Simulation model

TLV704345 PSpice Transient Model

SBVM631.ZIP (62 KB) - PSpice model
Supported products & hardware
Simulation model

TLV704345 Unencrypted PSpice Transient Model

SBVM630.ZIP (2 KB) - PSpice model
Supported products & hardware
Simulation model

TLV70436 PSpice Transient Model (Rev. A)

SBVM027A.ZIP (59 KB) - PSpice model
Supported products & hardware
Simulation model

TLV70436 Unencrypted PSpice Transient Model (Rev. A)

SBVM590A.ZIP (2 KB) - PSpice model
Supported products & hardware
Simulation model

TLV70450 PSpice Transient Model (Rev. A)

SBVM028A.ZIP (58 KB) - PSpice model
Supported products & hardware
Simulation model

TLV70450 Unencrypted PSpice Transient Model (Rev. A)

SBVM589A.ZIP (2 KB) - PSpice model
Supported products & hardware

Many TI reference designs include the TLV704

Use our reference design selection tool to review and identify designs that best match your application and parameters.

Package Pins CAD symbols, footprints & 3D models
SOT-23 (DBV) 5 Ultra Librarian

Ordering & quality

Recommended products may have parameters, evaluation modules or reference designs related to this TI product.

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Videos