TIDA-00576

TIDA-00576

Design files

Overview

This reference design, featuring the DLP Pico™ 0.47-inch TRP Full-HD 1080p display chipset and implemented in the DLP LightCrafter Display 4710 evaluation module (EVM), enables use of full HD resolution for projection display applications such as accessory projectors, screenless displays, interactive displays, wearables (including head mounted displays), signage, industrial and medical displays. The chipset used in the design is comprised of DLP4710 (.47 1080p) DMD, DLPC3439 display controller and DLPA3005 PMIC/LED driver.

Features
  • Reference design for the DLP Pico 0.47-inch TRP Full-HD 1080p display chipset comprising of DLP4710 DMD, DLPC3439 controller and fully integrated DLPA3005 PMIC/LED driver.
  • Reference design implemented and tested on an EVM which includes a production ready optical engine with programmable LED driver ( 1- 12 amp) for RGB LEDs.
  • Reference design includes detailed schematic, gerbers, BOM, user guides, and software to enable quick and easy integration of DLP Full HD projection display into virtually any system.
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDU989.PDF (405 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDREW8A.PDF (1163 KB)

Detailed overview of design layout for component placement

TIDREW7.PDF (268 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDCAB8.ZIP (2628 KB)

Design file that contains information on physical board layer of design PCB

TIDREW9.ZIP (338 KB)

PCB layer plot file used for generating PCB design layout

TIDREW6.PDF (300 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DLP controllers & drivers

DLPA3005DLP® PMIC/LED driver  for DLP4710 (0.47 1080p) DMD

Data sheet: PDF | HTML
DLP controllers & drivers

DLPC3439DLP® display controller for DLP4710 (0.47 1080p) DMD

Data sheet: PDF
Portable & consumer DMDs

DLP47100.47-inch 1080p DLP® digital micromirror device (DMD)

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00576 Test Results May 14, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos