DLP4710
0.47-inch 1080p DLP® digital micromirror device (DMD)
DLP4710
- 0.47-Inch (11.93-mm) diagonal micromirror array
- 1920 × 1080 array of aluminum micrometer-sized mirrors, in an orthogonal layout
- Micromirror pitch: 5.4 µm
- Micromirror tilt (relative to flat surface): ±17°
- Bottom illumination for optimal efficiency and optical engine size
- Polarization independent aluminum micromirror surface
- 32-Bit SubLVDS input data bus
- Dedicated DLP3439 display controller
- Dedicated DLPA3000 or DLPA3005 PMIC/LED drivers for reliable operation
The DLP4710 digital micromirror device (DMD) is a digitally controlled micro-opto-electromechanical system (MOEMS) spatial light modulator (SLM). When coupled to an appropriate optical system, the DLP4710LC DMD displays a very crisp and high quality image or video. The device is a component of the chipset comprising the DLP4710 DMD, DLPC3479 controller and DLPA3000/DLPA3005 PMIC/LED drivers. The compact physical size of the DLP4710LC coupled with the controller and the PMIC/LED driver provides a complete system solution that enables small form factor, low power, and high resolution HD displays.
Request more information
An optical module will be required for you to continue development. View the optical module search tool to select an optical module that works with your DMD. View more information
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Data sheet | DLP4710 .47 1080p DMD datasheet (Rev. C) | PDF | HTML | Jul 14, 2023 |