TIDA-00629

TIDA-00629

Design files

Overview

The TIDA-00629 is a reference design examining how to protect a CAN transceiver against lethal transient waveforms such as IEC ESD, IEC EFT, and IEC surge. The reference design shows the level of protection that can be achieved through the implementation of an external protection scheme on the bus lines of a standard CAN bus transceiver.

Features
  • Board Level IEC ESD, EFT, and Surge Evaluation
  • Easy Control of Transceiver Logic I/O Levels
  • Pad Site Evaluation of Multiple TVS Diode Structures
  • General Purpose Evaluation Module For Half-Duplex Texas Instruments CAN Transceivers
Industrial
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB36B.PDF (4315 KB)

Reference design overview and verified performance test data

TIDRJO2.PDF (45 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJO3.ZIP (615 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBN1.ZIP (408 KB)

Design file that contains information on physical board layer of design PCB

TIDRJO1.PDF (137 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

CAN transceivers

SN65HVD257 — CAN Transceiver with Fast Loop Times for Highly Loaded Networks and Features for Functional Safety

Data sheet: PDF | HTML
CAN transceivers

SN65HVD267 — 'Turbo' CAN Transceiver for CAN FD (Flexible Data Rate) with Redundancy

Data sheet: PDF | HTML
CAN transceivers

TCAN1042H — Fault Protected CAN Transceiver With Flexible Data-Rate

Data sheet: PDF | HTML
CAN transceivers

TCAN1051H — Fault Protected CAN Transceiver With Flexible Data-Rate

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 4
Top documentation Type Title Format options Date
* Design guide IEC 61000 ESD, EFT, and Surge Bus Protection for CAN Reference Design (Rev. B) Jan 18, 2017
Technical article How termination can improve EMC performance in a CAN transceiver PDF | HTML Nov 17, 2016
Technical article What to do when your PLL does not lock PDF | HTML Jul 12, 2016
Application note Introduction to the Controller Area Network (CAN) (Rev. B) PDF | HTML May 19, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00730 — RS-485 IEC ESD Reference Design TIDA-00731 — IEC ESD, EFT, and Surge Protected RS-485 Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos