This CAN transceiver meets the ISO1189-2 High Speed CAN (Controller Area Network)
physical layer standard. It is designed for data rates in excess of 2 Mpbs (megabits per second)
for CAN FD (CAN with flexible data rate), greater than 1 Mbps for CAN in short networks, and
enhanced timing margin and higher data rates in long and highly-loaded networks. The device
provides many protection features to enhance device and CAN-network robustness. The SN65HVD267 adds
additional features, allowing easy design of redundant and multi-topology networks with fault
indication for higher levels of safety in the CAN system.