TIDA-00643

TIDA-00643

Design files

Overview

The TIDA-00643 reference design is a 4.4 to 30 V brushless DC motor controller for high power drones, quadcopter, propeller, fan, and pump applications. It uses the Texas Instrument’s DRV8305 brushless DC motor gate driver, CSD17573Q5B 30V NexFET power MOSFETs, TPD4E05U06 TVS protection IC, C2000 motor control MCU, and LMR16006 3.3 V buck converter. It utilizes InstaSPINTM-FOC for sensorless field oriented motor control and commands the motor speed through an external reference signal from a central controller. This design is focused on demonstrating a highly efficient and high power BLDC motor system.

Features
  • 4.4 to 30 V input voltage range
  • 15 A RMS, 23 A peak output current capability
  • Ultra small form factor (L x W): 2.2" x 1.0"
  • Onboard 3.3 V, 0.6 A buck converter
  • Motor control through InstaSPIN-FOC sensorless field oriented control
  • Wide array of system protection features included MOSFET overcurrent and supply undervoltage protection
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAK1.PDF (14975 KB)

Reference design overview and verified performance test data

TIDRHG8.PDF (202 KB)

Detailed overview of design layout for component placement

TIDRHG7.PDF (219 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRHH0.ZIP (412 KB)

Files used for 3D models or 2D drawings of IC components

TIDCB13.ZIP (1291 KB)

Design file that contains information on physical board layer of design PCB

TIDRHG9.PDF (1297 KB)

PCB layer plot file used for generating PCB design layout

TIDRHG6.PDF (447 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive powertrain, zonal & chassis control MCUs

TMS320F28027F-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC

Data sheet: PDF
BLDC drivers

DRV8305 — 45-V max 3-phase smart gate driver with current shunt amplifiers & SPI

Data sheet: PDF | HTML
DC/DC converters

LMR16006 — SIMPLE SWITCHER® 4V to 60V, 600mA Step-Down Regulator with Low Iq

Data sheet: PDF | HTML
ESD protection diodes

TPD4E05U06 — Quad 0.5-pF, 5.5-V, ±12-kV ESD protection diode for USB, HDMI & High Speed Interfaces

Data sheet: PDF | HTML
MOSFETs

CSD17573Q5B — 30-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 1.45 mOhm

Data sheet: PDF | HTML
Real-time motor control & automation MCUs

TMS320F28027F — C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC

Data sheet: PDF

Start development

Software development

Support software

TIDCB14 — TIDA-00643 MotorWare Modifications Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00643 — 4.4 V to 30 V, 15 A, High Performance Brushless DC Drone Propeller Controller Reference Design

TIDCB14 — TIDA-00643 MotorWare Modifications Software

close
Latest version
Version: 01.00.00.00
Release date: Sep 27, 2015
Hardware development
Reference design
TIDA-00643 — 4.4 V to 30 V, 15 A, High Performance Brushless DC Drone Propeller Controller Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcb14 or www.ti.com/lit/xx/tidcb14/tidcb14.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCB14. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide High-Performance Brushless DC Propeller Controller Design Guide Sep 9, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos