TIDA-00645

TIDA-00645

Design files

Overview

This design is a 3-phase sensored Brushless DC Motor controller that uses a single PWM input for controlling speed and three active-high hall sensors for rotor position detection.  The DRV8305's integrated commutation table simplifies the microcontroller firmware required for proper commutation.  The DRV8305 automatically handles dead time insertion and gate drive current control, both of which can adjusted using the drivers SPI interface.

Features
  • 12 – 24 Volt Operation
  • Control scheme requires only a single PWM Signal and three digital hall states
  • Onboard header and pull-up resistors for direct connection of active-high Hall Sensors
  • SPI communication between MCU and Driver for fast parameter adjustments
  • Onboard JTAG header for in-circuit flashing of microcontroller firmware
  • Small 3 x 2 inch board includes both power and control stage
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAV0.PDF (785 KB)

Reference design overview and verified performance test data

TIDRI21.PDF (181 KB)

Detailed overview of design layout for component placement

TIDRI20.PDF (217 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRI23.ZIP (841 KB)

Files used for 3D models or 2D drawings of IC components

TIDCB68.ZIP (442 KB)

Design file that contains information on physical board layer of design PCB

TIDRI22.PDF (1367 KB)

PCB layer plot file used for generating PCB design layout

TIDRI19.PDF (437 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

BLDC drivers

DRV8305 — 45-V max 3-phase smart gate driver with current shunt amplifiers & SPI

Data sheet: PDF | HTML
Low-power MCUs

MSP430G2553 — 16 MHz MCU with 16KB Flash, 512B SRAM, comparator, UART/SPI/I2C, timer

Data sheet: PDF
MOSFETs

CSD18533Q5A — 60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 5.9 mOhm

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDCB69 — TIDA-00645 Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00645 — 1-PWM Brushless DC Motor Control Reference Design

TIDCB69 — TIDA-00645 Firmware

close
Latest version
Version: 01.00.00.00
Release date: Oct 4, 2015
Hardware development
Reference design
TIDA-00645 — 1-PWM Brushless DC Motor Control Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcb69 or www.ti.com/lit/xx/tidcb69/tidcb69.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCB69. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide TIDA-00645 Test Results Oct 5, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos