TIDA-00648
4-20mA Current Loop Transmitter Reference Design
TIDA-00648
Overview
TIDA-00648 is an industry standard 4-20 mA current-loop transmitter. It allows injection of FSK-modulated digital data into the 4-20 mA current loop for HART communication. External protection circuitry is deployed in-place for compliance with regulatory IEC61000-4 standards such as EFT, ESD and surge requirements. EMC compliance to IEC61000-4 is necessary to ensure that the design not only survives but also performs as intended in the harsh/noisy industrial environment.
Features
- 4- to 20-mA current-loop output signal
- 16-bit resolution
- Loop-error detection and reporting
- Programmable output-current error levels
- Simple HART modulator interfacing
- Designed to meet IEC 61000 requirements
Industrial
- Capacitive Level Transmitter
- Capacitive Level Transmitter
- Capacitive pressure transmitter
- Capacitive pressure transmitter
- Coriolis Flow Transmitter
- Differential Pressure Flow Transmitter
- Electromagnetic (MID) flow transmitter
- Hydrometric Pressure Level Transmitter
- Hydrometric Pressure Level Transmitter
- Impeller / Turbine Flow Transmitter
- Inductive & capacitive position sensor
- LVDT Position Sensor
- LVDT pressure transmitter
- LVDT pressure transmitter
- Optical ToF continuous wave position sensor
- Optical ToF pulse position sensor
- Proximity switch
- Radar / microwave level transmitter
- Radar / microwave level transmitter
- Resistive pressure transmitter
- Resistive pressure transmitter
- Silicon pressure transmitter
- Temperature transmitter
- Temperature transmitter
- Thermal Mass Flow Transmitter
- Ultrasonic & vortex flow transmitter
- Ultrasonic level transmitter
- Ultrasonic level transmitter
- Ultrasonic position sensor
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Products
Includes TI products in the design and potential alternatives.
MSP430F5172 — 25 MHz MCU with 32KB Flash, 2KB SRAM, 10-bit ADC, comparator, DMA, 16-bit High Resolution timer
DAC161S997 — 16-Bit Precision DAC With Internal Reference and 4mA-to-20mA Current Loop Drive
Start development
Technical documentation
| Top documentation | Type | Title | Format options | Date |
|---|---|---|---|---|
| * | Design guide | 4-mA to 20-mA Current Loop Transmitter Design Guide | Sep 17, 2015 |
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.