TIDA-00657

TIDA-00657

Design files

Overview

The TIDA-00657 reference design enables high efficiency (90+% @1-2A)  and faster charge with high charging current up to 3A. The design uses TI's BQ24780 Industrial Innovative Charge Controlller with Hybrid Power Boost Mode and  also features power and processor hot monitoring capability.

Features
  • Support 1~4 Cell battery from 4.5V~24V adapter
  • Industrial Innovative Charge Controller with Hybrid Power Boost Mode
  • High Accuracy Power and Current Monitoring for CPU throttling
  • Automatic NMOS Power Source Selection from Adapter or Battery
  • Programmable Input Current, Charge Voltage, Charge and Discharge Current Limit
  • Both host control and autonomous charging when the host is not available
  • High Integration: Learn function, battery present monitor, boost mode indicator, loop compensation, BTST diode
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAP8A.PDF (911 KB)

Reference design overview and verified performance test data

TIDRH86.PDF (294 KB)

Detailed overview of design layout for component placement

TIDRH85A.PDF (175 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRH88.ZIP (717 KB)

Files used for 3D models or 2D drawings of IC components

TIDCAZ5.ZIP (970 KB)

Design file that contains information on physical board layer of design PCB

TIDRH87.PDF (1888 KB)

PCB layer plot file used for generating PCB design layout

TIDRH84.PDF (496 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery charger ICs

BQ24780SSMBus 1-4 cell Buck battery charge controller to support hybrid power boost mode

Data sheet: PDF | HTML
MOSFETs

CSD17308Q330-V, N channel NexFET™ power MOSFET, single SON 3 mm x 3 mm, 11.8 mOhm

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS3898Single-channel, ultra-small, adjustable supervisor with active-low, open-drain output

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

BQ24780SEVM-583 — 1-4 Cell Hybrid Power Boost Mode Battery Charge Controller Evaluation Module

The TIDA-00657 reference design enables high efficiency (90+% @1-2A)  and faster charge with high charging current up to 3A. The design uses TI's BQ24780 Industrial Innovative Charge Controlller with Hybrid Power Boost Mode and  also features power and processor hot monitoring capability.

EVM user’s guide: PDF
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00657 SMBus 1- to 4-cell Hybrid Power Boost Mode Battery Charge Controller Reference Design
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

BQ24780SEVM-583 1-4 Cell Hybrid Power Boost Mode Battery Charge Controller Evaluation Module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00657 SMBus 1- to 4-cell Hybrid Power Boost Mode Battery Charge Controller Reference Design

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide TIDA-00657 Test Results (Rev. A) Sep 15, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos