TIDA-00670

TIDA-00670

Design files

Overview

This is a low-cost, flexible voltage supervisor that uses a voltage reference in order to test the voltage of a battery. This solution can also be used as a voltage rail monitor for many applications that require accurate power delivery with multiple rails. With TI's ultra-low power voltage references, the total system power consumption is reduced, while maintaining a low BOM cost. Testing and displaying the battery voltage provides an example of how easily this can be designed and implemented in comparable applications.

Features
  • The ATL431 shunt regulator allows for voltage regulation with minimal current consumption (60 µA)
  • TLV61225 boost converter enables the entire circuit to be powered from a AA battery (0.8 V to 3.3 V Input)
  • User Configurable resistor ladder creates customizable number of voltage rails for supervision
  • Low Cost to design for customized voltage supervision
  • Footprint can fit on the backside of a single AA battery voltage holder
  • No Firmware or Software Needed
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUAI3.PDF (1552 KB)

Reference design overview and verified performance test data

TIDRHC5.PDF (77 KB)

Detailed overview of design layout for component placement

TIDRHC4.PDF (197 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRHC7.ZIP (1628 KB)

Files used for 3D models or 2D drawings of IC components

TIDCB03.ZIP (291 KB)

Design file that contains information on physical board layer of design PCB

TIDRHC6.PDF (269 KB)

PCB layer plot file used for generating PCB design layout

TIDRHC3.PDF (313 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Comparators

LM339 — Quad differential comparator

Data sheet: PDF | HTML
DC/DC converters

TLV61225 — Single cell 3.3V output voltage high efficient step-up converter in 6 pin SC-70 package

Data sheet: PDF | HTML
ESD protection diodes

TPD1E10B06 — 12-pF, ±5.5V, ±30-kV ESD protection diode in 0402 and SOD-523 package

Data sheet: PDF | HTML
Load switches

TPS27081A — 8-V, 3-A, 44-mΩ load switch with adj. rise time

Data sheet: PDF | HTML
Shunt voltage references

ATL431 — 2.5-V low-IQ adjustable precision shunt regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Low-Cost Flexible Voltage Supervisor and Battery Tester Design Guide Aug 31, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos