TIDA-00684

TIDA-00684

Design files

Overview

In TIDA-00684 reference design a quad-channel TSW3080 evaluation module (EVM) is developed to shows how to use an active amplifier interface with the DAC38J84 to demonstrate an arbitrary-waveform-generator frontend. The DAC38J84 provides four DAC channels with 16 bits of resolution with a maximum update rate of 2.5 GSPS. The THS3217 provides a wideband differential-to-single-ended output. The THS3095 provides a high dynamic range output of up to 26 VP-P. The LMH5401 provides a very wideband differential output. All of these paths provide a DC-coupled interface with the ability to drive 50 Ω at a high-performance level. The design also includes a reference transformer path for comparison purposes.

Features
  • Wideband (500 MHz), DC-coupled active interface, capable of 5 Vp-p signal swing
  • 50 MHz passband channel capable of 26 Vp-p signal swing
  • Wideband (1.0 GHz), DC-coupled signal path
  • All channels optimized for driving 50 ohms impedance loads
  • Available onboard clocking with an option for external clocking
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUC44.PDF (1082 KB)

Reference design overview and verified performance test data

TIDROV8.PDF (113 KB)

Detailed overview of design layout for component placement

TIDROV7.PDF (212 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDROW0.ZIP (4980 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCY0.ZIP (829 KB)

Design file that contains information on physical board layer of design PCB

TIDROV9.PDF (2871 KB)

PCB layer plot file used for generating PCB design layout

TIDROV6.PDF (190 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Clock jitter cleaners

LMK04828 — Ultra low-noise JESD204B compliant clock jitter cleaner with integrated 2370 to 2630-MHz VCO0.

Data sheet: PDF | HTML
DC/DC converters

TPS62160 — 3V-17V 1A Step-Down Converters with DCS-Control™

Data sheet: PDF | HTML
DC/DC converters

TPS62420 — Dual, Adjustable, 600mA and 1000mA, 2.25MHz Step-Down Converter with 1-Wire Interface in QFN

Data sheet: PDF | HTML
High-speed DACs (>10 MSPS)

DAC38J84 — Quad-Channel, 16-Bit, 2.5-GSPS, 1x-16x Interpolating Digital-to-Analog Converter (DAC)

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

THS3091 — Single, high-voltage low-distortion current-feedback operational amplifier

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

THS3217 — DC to 800-MHz, Differential-to-Single-Ended, DAC Output Amplifier

Data sheet: PDF | HTML
Hot-swap controllers

TPS2400 — 5.5-V over voltage protection controller with 100-V input transient protection

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV702 — 300-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS74201 — 1.5-A, low-VIN (0.8-V), low-noise, high-PSRR, adjustable ultra-low-dropout voltage regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A33 — 1-A, high-PSRR, negative, adjustable low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7A47 — 1A, 36V low-noise high-PSRR low-dropout voltage regulator with enable

Data sheet: PDF | HTML
MOSFETs

CSD18532Q5B — 60-V, N channel NexFET™ power MOSFET, single SON 5 mm x 6 mm, 3.2 mOhm

Data sheet: PDF | HTML
RF fully differential amplifiers (FDAs)

LMH5401 — 8-GHz Ultra wideband fully differential amplifier

Data sheet: PDF | HTML
Voltage translators

SN74AUP1T14 — Low Power, 1.8/2.5/3.3-V In, 3.3-V CMOS Out Single Schmitt-Trigger Inverter Gate

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide High-Bandwidth Arbitrary-Waveform Generator Reference Design: DC or AC Coupled Nov 18, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos