TIDA-00728

TIDA-00728

Design files

Overview

The Front Port Type-C extender reference design connects to an internal motherboard USB3.0 connectors and provides signal conditioning to both High-Speed and SuperSpeed signals to the remotely placed front port Type-C connector.  This module enables two fully functional USB Type-C connectors on the internal USB motherboard connector.

Features
  • Operates from 5V provided from motherboard VBUS not requiring and external supply
  • USB2.0, USB3.0 compatible
  • Supports all system low-power states
  • Enables Type-C connectivity
  • Small Design eases system implementation
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBD6.PDF (395 KB)

Test results for the reference design, including efficiency graphs, test prerequisites and more

TIDRK37.PDF (128 KB)

Detailed overview of design layout for component placement

TIDRK36.PDF (78 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRK39.ZIP (110 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBQ2.ZIP (195 KB)

Design file that contains information on physical board layer of design PCB

TIDRK38.PDF (587 KB)

PCB layer plot file used for generating PCB design layout

TIDRK35.PDF (145 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Linear & low-dropout (LDO) regulators

LP5907 — 250-mA, low-noise, high-PSRR, ultra-low-dropout voltage regulator with low IQ and enable

Data sheet: PDF | HTML
USB redrivers & multiplexers

TUSB211 — USB 2.0 480-Mbps high-speed signal conditioner

Data sheet: PDF | HTML
USB redrivers & multiplexers

TUSB542 — 5-Gbps USB 3.1 Gen1 Type-C 2:1 mux and redriver

Data sheet: PDF | HTML
USB-C controllers

TUSB321 — USB Type-C configuration channel logic & port control with VCONN

Data sheet: PDF | HTML
eFuses (integrated hot swaps)

TPS25910 — 2.9-V to 20-V, 30mΩ, 0.8-6.5A eFuse

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Test report TIDA-00728 Test Results Dec 30, 2015

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos