Rating
Catalog
Vin (max) (V)
5.5
Vin (min) (V)
2.2
Iout (max) (A)
0.25
Output options
Fixed Output
Vout (max) (V)
1.2, 1.5, 1.8, 1.9, 2.2, 2.5, 2.7, 2.75, 2.8, 2.825, 2.85, 2.9, 3, 3.1, 3.2, 3.3, 3.7, 4, 5
Vout (min) (V)
1.2
Fixed output options (V)
0.85, 1.2, 1.3, 1.5, 1.8, 1.825, 1.85, 1.87, 1.875, 1.9, 2.2, 2.5, 2.7, 2.75, 2.775, 2.8, 2.825, 2.85, 2.9, 2.925, 3, 3.1, 3.2, 3.3, 3.7, 4, 4.4, 4.5
Noise (µVrms)
6.5
PSRR at 100 KHz (dB)
60
Iq (typ) (mA)
0.012
Features
Enable, Output discharge
Thermal resistance θJA (°C/W)
186.9, 191.6, 193, 193.4, 194.1, 197.8, 206.1, 216.1
Load capacitance (min) (µF)
1
Regulated outputs (#)
1
Accuracy (%)
2
Dropout voltage (Vdo) (typ) (mV)
120
Operating temperature range (°C)
-40 to 125
Rating
Catalog
Vin (max) (V)
5.5
Vin (min) (V)
2.2
Iout (max) (A)
0.25
Output options
Fixed Output
Vout (max) (V)
1.2, 1.5, 1.8, 1.9, 2.2, 2.5, 2.7, 2.75, 2.8, 2.825, 2.85, 2.9, 3, 3.1, 3.2, 3.3, 3.7, 4, 5
Vout (min) (V)
1.2
Fixed output options (V)
0.85, 1.2, 1.3, 1.5, 1.8, 1.825, 1.85, 1.87, 1.875, 1.9, 2.2, 2.5, 2.7, 2.75, 2.775, 2.8, 2.825, 2.85, 2.9, 2.925, 3, 3.1, 3.2, 3.3, 3.7, 4, 4.4, 4.5
Noise (µVrms)
6.5
PSRR at 100 KHz (dB)
60
Iq (typ) (mA)
0.012
Features
Enable, Output discharge
Thermal resistance θJA (°C/W)
186.9, 191.6, 193, 193.4, 194.1, 197.8, 206.1, 216.1
Load capacitance (min) (µF)
1
Regulated outputs (#)
1
Accuracy (%)
2
Dropout voltage (Vdo) (typ) (mV)
120
Operating temperature range (°C)
-40 to 125