TIDA-00753

TIDA-00753

Design files

Overview

The TIDA-00753 reference design demonstrates high accuracy wide range AC current measurement for a three phase motor using the INA199 zero drift current shunt monitor. The design also has low power consumption of 25mW for Gain stage of 200 as compared to a discrete solution. The design footprint and BOM cost is much smaller than a discrete solution due to the integrated high precision resistors inside the INA199.

Features
  • 0.5 % Accuracy (Uncalibrated)  for 10 to 100 % of Full Scale Primary Current
  • Power Consumption of 25 mW for Gain Stage
  • Small Footprint no need of External Resistors for Amplfication
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBK3A.PDF (4026 KB)

Reference design overview and verified performance test data

TIDRKW9.PDF (73 KB)

Detailed overview of design layout for component placement

TIDRKW8.PDF (81 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRKX1.ZIP (1590 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBY4.ZIP (285 KB)

Design file that contains information on physical board layer of design PCB

TIDRKX0.PDF (329 KB)

PCB layer plot file used for generating PCB design layout

TIDRKW7.PDF (383 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers

INA19926V, bi-directional current sense amplifier

Data sheet: PDF | HTML
Analog current-sense amplifiers

INA199-Q1AEC-Q100, 26V, bi-directional current sense amplifier

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS717150-mA, high-PSRR, low-IQ, low-dropout voltage regulator with enable

Data sheet: PDF | HTML
Series voltage references

REF32121.25-V 4ppm/°C, 100-µA, 6-pin SOT-23 series (bandgap) voltage reference

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Three-Phase AC Current Measurements Using Current Transformer Design Guide (Rev. A) Jun 10, 2016
Selection guide Current Sense Amplifiers (Rev. E) Sep 20, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos