TIDA-00754

TIDA-00754

Design files

Overview

This reference design demonstrates a proximity sensor implementation for HMI applications. The design can be used for backlight control that dynamically adjusts LCD backlight brightness relative to environment ambient light levels. A capacitive proximity sensor saves power and increases LCD backlight life by waking up the system from sleep or standby mode when a person approaches.

Features
  • Demonstrates EMI-resistant proximity detection using copper PCB material
  • Excellent human-eye spectral response matching a strong IR rejection (<1%)
  • Dynamically adjusts backlight brightness on a logarithmic scale based on how the human eye perceives brightness
  • Integrated UV filter enables good performance for outdoor applications
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUB42B.PDF (8636 KB)

Reference design overview and verified performance test data

TIDRJ30B.PDF (264 KB)

Detailed overview of design layout for component placement

TIDRJ31A.PDF (448 KB)

Detailed overview of design layout for component placement

TIDRJ29B.PDF (91 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRJ33B.ZIP (692 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBI0B.ZIP (591 KB)

Design file that contains information on physical board layer of design PCB

TIDRJ32B.PDF (2128 KB)

PCB layer plot file used for generating PCB design layout

TIDRJ28B.PDF (691 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Backlight LED drivers

LM3630A — LM3630A high-efficiency dual-String white LED driver

Data sheet: PDF | HTML
ESD protection diodes

TPD2E2U06 — Dual 1.5-pF, 5.5-V, ±25-kV ESD protection diode with 5.5-A 8/20-uS surge rating for USB 2.0

Data sheet: PDF | HTML
Humidity sensors

HDC1000 — Low Power, 3% Accuracy Digital Humidity Sensor with Integrated Temperature Sensor

Data sheet: PDF | HTML
Humidity sensors

HDC1010 — ±2% low-power digital humidity and temperature sensor in WCSP

Data sheet: PDF | HTML
Light sensors

OPT3001 — Digital ambient light sensor (ALS) with high-precision human-eye response

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV713P — 150-mA, capacitor-free low-dropout voltage regulator with active output discharge & enable

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR5969 — 16 MHz MCU with 64KB FRAM, 2KB SRAM, AES, 12-bit ADC, comparator, DMA, UART/SPI/I2C, timer

Data sheet: PDF | HTML
Signal conditioners

FDC2212 — 2-Ch, 28-bit, capacitance to digital converter

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDCCJ0 — TIDA-00754 Ambient Light Sensing

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00754 — Smart lighting & backlight control by ambient light & noise-immune proximity sensor reference design

TIDCCJ0 — TIDA-00754 Ambient Light Sensing

close
Latest version
Version: 01.00.00.00
Release date: Aug 10, 2016
Hardware development
Reference design
TIDA-00754 — Smart lighting & backlight control by ambient light & noise-immune proximity sensor reference design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidccj0 or www.ti.com/lit/xx/tidccj0/tidccj0.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCCJ0. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Smart Lighting Control by Ambient Light and Noise-Immune Proximity Design Guide (Rev. B) May 20, 2016

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00220 — Capacitive-Based Human Proximity Detection for System Wake-Up & Interrupt Reference Design TIDA-00373 — Backlight and Smart Lighting Control by Ambient Light and Proximity Sensor Reference Design TIDA-00466 — Noise-immune Capacitive Proximity Sensor System Reference Design TIDA-01364 — Smart Backlight Control by White LED Driver, Ambient Light, and Proximity Sensor Reference Design

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos