TIDA-00778

TIDA-00778

Design files

Overview

The TIDA-00778 reference design demonstrates fast and accurate current sensing for a three-phase motor driven with sensorless field-oriented control (FOC). Drives with lower audible noise require faster andaccurate current sensing. The most common low-cost current-sensing methods use a single shunt on the DC bus return path or two to three shunts in the inverter legs. The major challenge in motor control is to enable accurate current sensing even with the lowest active vector duration. TIDA-00778 demonstrates sub-microsecond settling and accurate current sensing in such scenarios. The referencedesign is applicable to major appliances,especially in compressor motors, and the inverter power stage can work up to 2 kW.

Features
  • Fast and accurate current sensing for sensorless FOC with single-, dual-, and triple-shunt topologies to minimize torque ripple and audible noise in motor drives
  • Single-shunt current sensing with minimum settling time and gate driver with lowest propagation delay enable active voltage vector duration < 1 μs
  • Single-shunt DC bus current sensing with < 0.15% calibrated accuracy
  • Dual- and triple-shunt current sensing with < 1.5-μs settling time and < 0.04% calibrated accuracy enabling accurate current sensing at extreme duty cycles
  • Overcurrent detection with response time < 1.5 μs
  • Input voltage 270-V to 390-V DC (rectified from 195-V to 265-V AC)
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCY7.PDF (2980 KB)

Reference design overview and verified performance test data

TIDRQF6.PDF (697 KB)

Detailed overview of design layout for component placement

TIDRQF5.PDF (60 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQF8.ZIP (4027 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDB0.ZIP (294 KB)

Design file that contains information on physical board layer of design PCB

TIDRQF7.PDF (3523 KB)

PCB layer plot file used for generating PCB design layout

TIDRQF4.PDF (2020 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers

INA303 — 36V, bi-directional, 550kHz, 4V/µs, high-precision current sense amplifier w/ window comparator

Data sheet: PDF | HTML
Automotive powertrain, zonal & chassis control MCUs

TMS320F28027F-Q1 — Automotive C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC

Data sheet: PDF
Comparators

TLV1701 — Single high voltage, low power comparator

Data sheet: PDF | HTML
General-purpose op amps

TLV6001 — Single, 5.5-V, 1-MHz, RRIO operational amplifier

Data sheet: PDF | HTML
Half-bridge drivers

UCC27714 — 700V 4A/4A half-bridge gate driver with 9V UVLO and enable option

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA835 — Ultra Low Power, Rail to Rail Out, Negative Rail In, VFB Amplifier

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV704 — 150-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
Real-time motor control & automation MCUs

TMS320F28027F — C2000™ 32-bit MCU with 60 MHz, 64 KB flash, InstaSPIN-FOC

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 3
Top documentation Type Title Format options Date
* Design guide Current Sensing With <1-µs Settling for 1-, 2- & 3-shunt FOC in 3-Phase Inverter Mar 9, 2017
E-book An Engineer's Guide to Current Sensing (Rev. B) Apr 12, 2022
White paper Piccolo™ C2000™ MCUs enable the next generation of low-cost, dual-axis servo dri (Rev. A) Jul 13, 2020

Related design resources

Software development

APPLICATION SOFTWARE & FRAMEWORK
MOTORWARE — MotorWare™ Software

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos