TIDA-00807

TIDA-00807

Design files

Overview

Fault Indicators (FI) are devices installed at certain distance on overhead power lines in electric power distribution networks to detect and indicate the occurence of faults. The benefit is reduction in outage times by identifying the fault zone easily.  The TIDA-00807 reference design features an ultra‐low power MCU and discrete analog front end to monitor and measure the current and voltage parameters where it is installed.In addition, a self‐test mechanism comprising of a DAC and Hall Switch can be configured to execute a diagnostic program that permits the system to test itself.

Features
  • Current voltage measurement range: 0.5-100A, 50-300V
  • Measurement accuracy: ≤±2%
  • Multiple gain stage and ADC channels used for covering wide curent and voltage range
  • Dual rail, configurable DC-DC converter (with integrated load switch) adds flexibility with power savings
  • MCU selected based on ultra-low power consumption, small pin count and footprint
  • Self test - fault current simulation using DAC and self test magnet detection using hall switch
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBY5A.PDF (1488 KB)

Reference design overview and verified performance test data

TIDRMK1.PDF (217 KB)

Detailed overview of design layout for component placement

TIDRMK0.PDF (103 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRMK3.ZIP (2092 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCD2.ZIP (399 KB)

Design file that contains information on physical board layer of design PCB

TIDRMK2.PDF (183 KB)

PCB layer plot file used for generating PCB design layout

TIDRMJ9.PDF (798 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog & precision switches & muxes

SN74LVC1G31575V, 2:1 (SPDT), 1-channel, analog switch

Data sheet: PDF | HTML
DC/DC converters

TPS627402.2V-5.5V input, ultra-low-power 300mA step-down buck DCDC converter with 360nA Iq

Data sheet: PDF | HTML
Hall-effect latches & switches

DRV5032Low-power (5Hz, <1µA) low-voltage (up to 5.5V) switch

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR57288 MHz MCU with 16KB FRAM, 1KB SRAM, 10-bit ADC , comparator, UART/SPI/I2C, timer

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC101C08110-Bit Micro Power Digital-to-Analog Converter with an I2C-Compatible Interface

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

OPA2317Dual, Low Offset, Rail-to-Rail I/O Operational Amplifier

Data sheet: PDF | HTML
Shunt voltage references

LM4041-NFixed & adjustable, 45-µA, precision micropower shunt voltage reference

Data sheet: PDF | HTML

Start development

Software development

Support software

TIDCCD3 — TIDA-00807 OH Fault Indicator Software

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00807 Fault Monitoring for Overhead Fault Indicators using Ultra Low Power Reference Design

TIDCCD3 TIDA-00807 OH Fault Indicator Software

close
Latest version
Version: 01.00.00.0A
Release date: Dec 6, 2016
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-00807 Fault Monitoring for Overhead Fault Indicators using Ultra Low Power Reference Design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidccd3 or www.ti.com/lit/xx/tidccd3a/tidccd3a.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCCD3. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Fault Monitoring for Overhead Fault Indicators Ultra-Low-Power Design Guide (Rev. A) May 19, 2017
Technical article Benefits of using Sub-1 GHz connectivity for grid asset monitoring, protection and PDF | HTML May 28, 2020

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos