TIDA-00851
Single-Chip, loop-powered 4-20mA RTD Sensor Transmitter Reference Design
TIDA-00851
Overview
The TIDA-00851 reference design is a single-chip solution for a 2-wire, 4-20mA loop-powered system including a 4-wire RTD analog front-end. The built-in processor enables the usage of compensation algorithms, increasing the system performance. The design is ideally suited for space constraints applications and operates at high ambient temperatures with low power performance.
Features
- 4-wire RTD Sensors (PT100)
- Loop-power 4-20mA current interface
- Ambient Temperature: -40ºC to +150ºC
- Designed to meet: IEC 61000-4-2, IEC 61000-4-4 and IEC 61000-4-5 specifications
A fully assembled board has been developed for testing and performance validation only, and is not available for sale.
Design files & products
Design files
Download ready-to-use system files to speed your design process.
Reference design overview and verified performance test data
Detailed overview of design layout for component placement
Complete listing of design components, reference designators, and manufacturers/part numbers
Files used for 3D models or 2D drawings of IC components
Design file that contains information on physical board layer of design PCB
PCB layer plot file used for generating PCB design layout
Detailed schematic diagram for design layout and components
Start development
Technical documentation
| Type | Title | Date | ||
|---|---|---|---|---|
| * | Design guide | Single-Chip, Loop-Powered 4- to 20-mA RTD Sensor Transmitter Design Guide | Dec 7, 2015 | |
| Application note | Connecting PGA900 Instrumentation Amplifier to Resistive Bridge Sensor (Rev. A) | May 23, 2019 | ||
| White paper | Valuing wide VIN, low EMI synchronous buck circuits for cost-driven, demanding a (Rev. A) | Apr 10, 2019 | ||
| Technical article | What’s next for Industry 4.0? The best new technologies shaping the future of smar | PDF | HTML | Nov 7, 2016 | |
| White paper | Making factories smarter, more productive through predictive maintenance | Nov 2, 2016 | ||
| Analog design Journal | Low-EMI buck powers a multivariable sensor transmitter with BLE connectivity | Oct 24, 2016 | ||
| Analog design Journal | Low-IQ synchronous buck converter enables intelligent field-sensor applications | Apr 26, 2016 | ||
| Analog design Journal | Design tips for a resistive-bridge pressure sensor in industrial process-control | Jul 24, 2015 | ||
| Application note | PGA900 as 4- to 20-mA Current Loop Transmitter | May 7, 2015 |
Related design resources
Reference designs
REFERENCE DESIGN
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.