TIDA-00862

TIDA-00862

Design files

Overview

The design enables full duplex RS-485 communications over a single pair of conductors rather than four by utilizing bus contention. By adding small-valued serial resistors to the bus lines to limit currents, a tri-stated differential bus is allowed and the SN65HVD96 SymPol transciver can be used to detect a state of bus contention. Simple digital logic and analog filtering techniques enable both transceivers to drive and receive from eachother simultaneously without the need for 2 additional bus wires.

Features
  • Full duplex differential signaling
  • Up to 1Mbps data rate
  • Requires only two bus wires
  • Physical level implementation
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBH8.PDF (2503 KB)

Reference design overview and verified performance test data

TIDRKQ0.PDF (181 KB)

Detailed overview of design layout for component placement

TIDRKP9.PDF (198 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRKQ2.ZIP (835 KB)

Files used for 3D models or 2D drawings of IC components

TIDCBW7.ZIP (71 KB)

Design file that contains information on physical board layer of design PCB

TIDRKQ1.PDF (193 KB)

PCB layer plot file used for generating PCB design layout

TIDRKP8.PDF (98 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Configurable gates

SN74LVC1G97 — Configurable Multiple-Function Gate

Data sheet: PDF | HTML
Inverting buffers & drivers

SN74LVC1G04 — Single 1.65-V to 5.5-V inverter

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

SN65HVD3086E — Low-Power RS-485 Full-Duplex Drivers/Receivers

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

SN65HVD96 — SymPol Transceiver

Data sheet: PDF

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Full Duplex RS-485 Over Two Wires Design Guide Feb 10, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos