TIDA-00929

TIDA-00929

Design files

Overview

This reference design demonstrates bandwidth-optimized analog front end (AFE) and real-time FIR implementation using low power to capture broadband frequency spectrum in any waveform. An operational amplifier in each signal path is chosen based on the gain, signal bandwidth, low noise and close to the rail swing requirements while consuming low power. The waveform is processed in real-time both in frequency and time domain using a mixed signal ultra-low power microprocessor with a built-in vector math engine.

Features
  • AFE for effective passing both low frequency and high frequency while suppressing signal noise
  • Capturing frequency content up to 100 kHz in frequency domain by sampling the signal using 12-bit SAR ADC at 200 ksps and performing real-time FIR filter in MSP430 using low energy accelerator (LEA) frequency domain by sampling the signal using 12-bit SAR ADC at 200 ksps and performing real-time FIR filter in MSP430 using low energy accelerator
  • High frequency time domain analysis:
    1. Capturing arc signatures up to 3MHz using internal comparator of MSP430
    2. Noise capture up to 10MHz using external comparator
  • IQ requirement of 10 mA is derived from single-phase AC supply of 85 Vrms to 270 Vrms with capability of powering up to 100 mA
  • Compatible with various sensors like shunt, CT or Rogowski coil
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCG7E.PDF (5777 KB)

Reference design overview and verified performance test data

TIDRPF7A.PDF (275 KB)

Detailed overview of design layout for component placement

TIDRPF6A.PDF (71 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRPF9A.ZIP (1496 KB)

Files used for 3D models or 2D drawings of IC components

TIDCD27A.ZIP (1303 KB)

Design file that contains information on physical board layer of design PCB

TIDRPF8A.PDF (1207 KB)

PCB layer plot file used for generating PCB design layout

TIDRPF5A.PDF (1533 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

AC/DC converters

UCC28880 — High voltage switcher for Non-isolated AC/DC Conversion

Data sheet: PDF | HTML
Comparators

TLV3201 — 5.5-V, high-speed, single push-pull comparator

Data sheet: PDF | HTML
General-purpose op amps

TLV316 — Single, 5.5-V, 10-MHz, RRIO operational amplifier

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA835 — Ultra Low Power, Rail to Rail Out, Negative Rail In, VFB Amplifier

Data sheet: PDF | HTML
High-speed op amps (GBW ≥ 50 MHz)

OPA836 — Very Low Power, Rail to Rail out, Negative Rail in, VFB Op Amp

Data sheet: PDF
Linear & low-dropout (LDO) regulators

LP5907 — 250-mA, low-noise, high-PSRR, ultra-low-dropout voltage regulator with low IQ and enable

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR5994 — 16 MHz MCU with 256KB FRAM, 8KB SRAM, LEA, AES, 12-bit ADC , comparator, DMA, UART/SPI/I2C, timer

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS3820 — Active-low, push-pull, voltage supervisor (reset IC) with 0.2-s watchdog & manual reset

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS3828-Q1 — Automotive voltage monitor with watchdog timer

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Spectrum Analyzer: Signal Conditioning/Processing for Capturing Arc Ref Design (Rev. E) Apr 22, 2019

Related design resources

Design tools & simulation

SIMULATION TOOL
TINA-TI — SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos