TIDA-00978

TIDA-00978

Design files

Overview

The OPA857 is a wideband, ultralow noise transimpedance amplifier (TIA) targeted at photodiode monitoring applications. The OPA857 has two selectable gain configurations of 5kΩ and 20kΩ while maintaining a nearly constant closed-loop bandwidth in excess of 100MHz . In this reference design, external resistors are added in parallel with the internal resistors to take advantage of the high-speed amplifier core to extend the transimpedance bandwidth of the amplifier.

Features
  • Extending the bandwidth of the OPA857 from 100MHz to greater than 250MHz
  • Adjusting the gain of the OPA857 between 1-20kΩ
  • Evaluation module allows flexibility in testing the OPA857 in internal test mode or with an external photodiode
Download View video with transcript Video

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBX7.PDF (1207 KB)

Reference design overview and verified performance test data

TIDRN72.PDF (179 KB)

Detailed overview of design layout for component placement

TIDRN71.PDF (63 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRN74.ZIP (4081 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCJ1.ZIP (244 KB)

Design file that contains information on physical board layer of design PCB

TIDRN73.PDF (781 KB)

PCB layer plot file used for generating PCB design layout

TIDRN70.PDF (272 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Transimpedance amplifiers

OPA857 — Ultralow-Noise, Wideband, Pseudo-Differential Output Transimpedance Amplifier

Data sheet: PDF | HTML

Start development

Hardware development

Evaluation board

OPA857EVM-978 — OPA857 Bandwidth Extension Evaluation Module

The OPA857 is a wideband, ultralow noise transimpedance amplifier (TIA) targeted at photodiode monitoring applications. The OPA857 has two selectable gain configurations of 5kΩ and 20kΩ while maintaining a nearly constant closed-loop bandwidth in excess of 100MHz . In this reference (...)
Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-00978 — Reference Design for Extending the OPA857 Transimpedance Bandwidth
In stock
Limit:
Out of stock on TI.com
Not available on TI.com

OPA857EVM-978 — OPA857 Bandwidth Extension Evaluation Module

close
Latest version
Version: null
Release date:
Hardware development
Reference design
TIDA-00978 — Reference Design for Extending the OPA857 Transimpedance Bandwidth

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Extending Bandwith of the OPA857 Design Guide Jul 25, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos