TIDA-00979

RGB LED Signal Tower for Industrial Automation Reference Design

TIDA-00979

Design files

Overview

This reference design is a multi-segment RGB signal tower for industrial process automation. The reference design enables fully flexible control of color and brightness and allows easy modification of the amount of segments. With this smart process condition and safety indicator, any type of industrial stack light tower can be realized and configured via software.

Features
  • Flexible and easy-to-control RGB LED tower light design
  • Different configurable modes like stack light, level indication and flashlight
  • Controllable RGB color, brightness and blinking speed
  • 1-5-RGB LED segments, each with four individual channels
  • Adjustable maximum LED current up to 60-mA per channel
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUBV8A.PDF (1399 KB)

Reference design overview and verified performance test data

TIDRM84.PDF (182 KB)

Detailed overview of design layout for component placement

TIDRM85.PDF (369 KB)

Detailed overview of design layout for component placement

TIDRM82.PDF (61 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRM83.PDF (74 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRM88.ZIP (359 KB)

Files used for 3D models or 2D drawings of IC components

TIDRM89.ZIP (1058 KB)

Files used for 3D models or 2D drawings of IC components

TIDCCA4.ZIP (343 KB)

Design file that contains information on physical board layer of design PCB

TIDCCA5.ZIP (496 KB)

Design file that contains information on physical board layer of design PCB

TIDRM90.PDF (564 KB)

PCB layer plot file used for generating PCB design layout

TIDRM86.PDF (700 KB)

PCB layer plot file used for generating PCB design layout

TIDRM91.PDF (1687 KB)

PCB layer plot file used for generating PCB design layout

TIDRM87.PDF (1715 KB)

PCB layer plot file used for generating PCB design layout

TIDRM80.PDF (539 KB)

Detailed schematic diagram for design layout and components

TIDRM81.PDF (831 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

ESD protection diodes

TPD2E001Dual 1.5-pF, 5.5-V, ±8-kV ESD protection diode with 1-nA max leakage & VCC pin for USB 2.0

Data sheet: PDF | HTML
Humidity sensors

HDC10802% RH low-power digital relative humidity sensor

Data sheet: PDF | HTML
Low-power MCUs

MSP430F552825 MHz MCU with 128KB Flash, 8KB SRAM, 12-bit ADC, comparator, DMA, UART/SPI/I2C, USB, HW multiplier

Data sheet: PDF | HTML
Power modules (integrated inductor)

LMZ350037V to 50V, 2.5A Step-Down Power Module in 9x11x2.8mm QFN Package

Data sheet: PDF
RGB LED drivers

TLC597112-channel, 16-bit ES-PWM RGB LED driver with 3.3V Linear Regulator

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide RGB LED Signal Tower for Industrial Automation Design Guide (Rev. A) Oct 10, 2016
Technical article Industrial stack lights get smarter with LEDs PDF | HTML Aug 9, 2016

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos