TIDA-010006

TIDA-010006

Design files

Overview

This reference design provides isolated positive and negative voltage rails for Insulated  Gate Bipolar Transistor (IGBT) gate drivers from a 24-V DC input supply. It uses a flyback power supply topology to generate four pairs of 15-V and –5-V outputs suitable for powering six IGBT gate drivers of 1 W each. The integration of a 100-V rated primary-side switch within the LM5180 flyback converter together with the elimination of an auxiliary transformer winding enables a compact solution.

Features
  • Quasi-resonant boundary conduction mode along with frequency modulation provides peak efficiency of 90% at balanced full load
  • Supplies output power up to 1.2 W per IGBT driver
  • Provides compact and cost-effective solution due to elimination of opto-coupler and transformer auxiliary winding
  • Provision to turn the power supply on and off through the EN pin
  • Programmable soft start limits the inrush current drawn by the power supply
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEA3.PDF (8393 KB)

Reference design overview and verified performance test data

TIDRX57A.PDF (228 KB)

Detailed overview of design layout for component placement

TIDRX56A.PDF (97 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRX59A.ZIP (2528 KB)

Files used for 3D models or 2D drawings of IC components

TIDCEW2A.ZIP (441 KB)

Design file that contains information on physical board layer of design PCB

TIDRX58A.PDF (686 KB)

PCB layer plot file used for generating PCB design layout

TIDRX55B.PDF (252 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

LM25180 — 42-Vin no-opto flyback converter with 65-V, 1.5-A integrated MOSFET

Data sheet: PDF | HTML
DC/DC converters

LM5180 — 65-VIN no-opto flyback converter with 100-V, 1.5-A integrated MOSFET

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide Isolated IGBT Gate-Drive Power Supply Reference Design With Integrated Switch Sep 27, 2018
Product overview Isolated Power Topologies for PLC I/O Modules and Other Low-Power Applications (Rev. A) PDF | HTML Aug 20, 2024

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos