LM5180
- Designed for reliable and rugged applications
- Wide input voltage range of 4.5 V to 65 V with operation down to 3.5 V after start-up
- Robust solution with only one component crossing the isolation barrier
- ±1.5% total output regulation accuracy
- Optional VOUT temperature compensation
- 6-ms internal or programmable soft start
- Input UVLO and thermal shutdown protection
- Hiccup-mode overcurrent fault protection
- –40°C to +150°C junction temperature range
- Integration reduces solution size and cost
- Integrated 100-V, 0.4-Ω power MOSFET
- No opto-coupler or transformer auxiliary winding required for VOUT regulation
- Internal loop compensation
- High-efficiency PSR flyback operation
- Quasi-resonant MOSFET turn-off in BCM
- Low input quiescent current
- External bias option for improved efficiency
- Single- and multi-output implementations
- Ultra-low conducted and radiated EMI signatures
- Soft switching avoids diode reverse recovery
- Optimized for CISPR 32 EMI requirements
- Create a custom regulator design using WEBENCH® Power Designer
The LM5180 is a primary-side regulated (PSR) flyback converter with high efficiency over a wide input voltage range of 4.5 V to 65 V. The isolated output voltage is sampled from the primary-side flyback voltage, eliminating the need for an optocoupler, voltage reference, or third winding from the transformer for output voltage regulation.
The high level of integration results in a simple, reliable and high-density design with only one component crossing the isolation barrier. Boundary conduction mode (BCM) switching enables a compact magnetic solution and better than ±1.5% load and line regulation performance. An integrated 100-V power MOSFET provides output power up to 7 W with enhanced headroom for line transients.
The LM5180 flyback converter is available in a 8-pin, 4-mm × 4-mm, thermally-enhanced WSON package with 0.8-mm pin pitch.
The LM5180 flyback converter simplifies implementation of isolated DC/DC supplies with optional features to optimize performance for the target end equipment. The output voltage is set by one resistor, while an optional resistor improves output voltage accuracy by negating the thermal coefficient of the flyback diode voltage drop. Additional features include an internally-fixed or externally-programmable soft start, optional bias supply connection for higher efficiency, precision enable input with hysteresis for adjustable line UVLO, hiccup-mode overload protection, and thermal shutdown protection with automatic recovery.
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LM5180EVM-DUAL — Wide VIN PSR flyback converter dual-output evaluation module
LM5180EVM-S05 — Wide VIN PSR flyback converter single-output evaluation module
LM5180-Q1 TINA-TI Dual Startup 15Vout1 and -8Vout2 Transient Model
LM5180-Q1 TINA-TI Dual Startup 24Vout1 and 5Vout2 Transient Model
LM5180-Q1 TINA-TI Startup Transient Model
LM5180-Q1 TINA-TI Steady State Transient Model
TIDA-010988 — Eight-channel V and I combined analog input module with single supply reference design
TIDA-010006 — Isolated IGBT gate-drive power supply reference design with integrated switch PSR flyback controller
TIDA-010048 — Channel-to-channel isolated analog input module reference design
PMP31261 — Wide VIN PSR flyback converter dual-output reference design
PMP30817 — 10-VDC to 30-VDC input PSR flyback converter with dual-output reference design
TIDA-010081 — >95% Efficiency, 1-kW analog control AC/DC reference design for 5G telecom rectifier
PMP30629 — Isolated 2.5-W SiC & IGBT gate-drive reference design with integrated switch PSR flyback converter
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| WSON (NGU) | 8 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.