TIDA-010035

TIDA-010035

Design files

Overview

This reference design establishes a simulation model for implementing RS-485 communication over power cabling. This simulation model can be used to assess the feasibility of implementing RS485 communication at a given data rate, cable length, and loading for a specific cable before taking the time-consuming step of building a representative network. A procedure is given for developing a cable model for any given cable and replacing the cable model in the simulation.

A new preferred approach by using On-off key modulation to transmit RS-485 signals over power line is achieved with THVD8000. By integrating modulation and demodulation circuits, the THVD8000 can increase the frequency content of the baseband data being transmitted. This enables easier DC and AC coupling and system-side interfaces to standard universal asynchronous receivers-transmitters (typically used for RS-485) without any need for special encoding, which is useful in low-data-rate applications. This upgraded approach works well for both DC and AC power without any need for special coding in a microcontroller.

Features
  • Simulation model demonstrates feasibility of 64 kbps data rate with cable length up to 1000 feet and a total of 128 nodes
  • Sanity-checked against real cable measurements
  • Establishes procedure for developing cable model for further simulations
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEI9.PDF (1020 KB)

Reference design overview and verified performance test data

TIDRXQ4.PDF (92 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRXQ3.PDF (40 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

RS-485 & RS-422 transceivers

SN65HVD1786 — 70-V Fault-Protected RS-485 with -20 to +25 common mode

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Power Line Communication Using RS-485 Simulation Reference Design Nov 16, 2018

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00527 — RS-485 Power Over Bus Reference Design

Design tools & simulation

SIMULATION TOOL
TINA-TI — SPICE-based analog simulation program

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos