TIDA-01004

TIDA-01004

Design files

Overview

The TIDA-01004 reference design is a remote automotive camera module that connects over a high speed serial video interface to a display or machine vision processing system. It uses TIs FPD-Link III SerDes technology to transmit uncompressed MegaPixel video data, bidirectional control signals and power either over shielded twisted pair or coax cable.

Features
  • Space optimized design fits on a single PCB 20x20 mm
  • 1M pixel image sensor AR0140AT from Aptina providing 10/12 bit raw image data
  • Single Rosenberger Fakra coax connector for digital video, power, control and diagnostics
  • Power supply optimized for small size and high efficiency
  • Diagnostic and built in self test (BIST) for ASIL B applications
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUCR4A.PDF (1422 KB)

Reference design overview and verified performance test data

TIDRQQ0A.PDF (154 KB)

Detailed overview of design layout for component placement

TIDRQP9A.PDF (30 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRQQ2A.ZIP (525 KB)

Files used for 3D models or 2D drawings of IC components

TIDCDD5A.ZIP (618 KB)

Design file that contains information on physical board layer of design PCB

TIDRQQ1A.PDF (864 KB)

PCB layer plot file used for generating PCB design layout

TIDRQP8A.PDF (300 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS62170-Q13-17V 0.5A Automotive Step-Down Converter in 2x2 QFN package

Data sheet: PDF
DC/DC converters

TPS62231-Q1Automotive 2V to 6V, 500mA Buck Converter with 1.8V Fixed Output Voltage in 1x1.5mm SON Package

Data sheet: PDF | HTML
FPD-Link SerDes

DS90UB933-Q112-bit 100 MHz FPD-Link III Serializer for 1MP/60fps and 2MP/30fps Cameras

Data sheet: PDF | HTML
Reset & watchdog ICs

TPS3808-Q1Automotive, low-quiescent current programmable-delay supervisor

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Automotive Camera Module Design With 1MPixel Imager, Bayer Video Design Guide (Rev. A) Jan 23, 2018

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-00262 Optimized automotive 1-megapixel camera module design for uncompressed digital video over coax

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos