TIDA-010056

TIDA-010056

Design files

Overview

This reference design demonstrates a 1.5-kW power stage for driving a three-phase brushless DC motor in cordless tools operating from a 15-cell Li-ion battery with a voltage up to 63-V. The design is a 70mm x 69mm compact drive, bringing 25-ARMS continuous current at 20-kHz switching frequency without heat sink and with natural convection, implementing sensorbased trapezoidal control. The design achieves optimized MOSFET switching loss and EMI by using a smart gate driver with optimized MOSFET and PCB. The design shows MOSFET operation within the safe operating area using enhanced protections including MOSFET over current and shoot-through protection by VDS monitoring, gate protection, switching voltage spike optimization with slew rate control and over temperature protection.

Features
  • Operates at voltage ranging from 9 V to 63 V (15s li-ion battery) delivering 25 ARMS continuous current, 400-A peak
  • 54 V/1.5 kW, 25 ARMS support without heat sink in a small 70mm x 69mm PCB form factor
  • More than 99% efficiency at 20 kHz trapezoidal control for 54 V/1.5 kW
  • MOSFET over current protection by VDS sensing with response time less than 1-µs with additional 4-µs deglitch time to eliminate false trips
  • Enhanced protection at MOSFET gate including VGS under-voltage, over-voltage, gate to source short circuit and open circuit protections
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEQ9A.PDF (8985 KB)

Reference design overview and verified performance test data

TIDRZV2.PDF (296 KB)

Detailed overview of design layout for component placement

TIDRZV1.PDF (300 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZV4.ZIP (4526 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFI2.ZIP (409 KB)

Design file that contains information on physical board layer of design PCB

TIDRZV3.PDF (1817 KB)

PCB layer plot file used for generating PCB design layout

TIDRZV0.PDF (444 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers

INA180 — 26V, 350kHz current sense amplifier

Data sheet: PDF | HTML
Analog temperature sensors

TMP235 — 1C analog temperature sensor, 10 mV/C

Data sheet: PDF | HTML
BLDC drivers

DRV8350R — 102-V max 3-phase smart gate driver with buck regulator

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS709 — 150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR2355 — 24-MHz 105-C integrated analog microcontroller with 32-KB FRAM, Op-Amps/PGAs, 12-bit DACs, 12-bit AD

Data sheet: PDF | HTML
MOSFETs

CSD19536KTT — 100-V, N channel NexFET™ power MOSFET, single D2PAK, 2.4 mOhm

Data sheet: PDF | HTML

Start development

Software development

Firmware

TIDCFI3 — TIDA-010056 Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010056 — 54-V, 1.5 kW, >99% Efficient, 70x69 mm2 power stage reference design for 3-phase BLDC drives

TIDCFI3 — TIDA-010056 Firmware

close
Latest version
Version: 01.00.00.00
Release date: Jun 12, 2019
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-010056 — 54-V, 1.5 kW, >99% Efficient, 70x69 mm2 power stage reference design for 3-phase BLDC drives

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcfi3 or www.ti.com/lit/xx/tidcfi3/tidcfi3.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCFI3. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 54-V, 1.5 kW, >99% Efficient, 70x69 mm^2 Power Stage Reference Design (Rev. A) Jul 31, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos