TIDA-010073

TIDA-010073

Design files

Overview

This reference design demonstrates a brushed DC (BDC) motor driver solution for a vacuum robot main wheel and main brush, which can detect a motor stall without any additional sensors. This design allows for a low component count and small form factor while providing flexibility for controlling BDC motors. The design incorporates enhanced protections like overcurrent, overvoltage, undervoltage and thermal shutdown.

Features
  • Operates at voltages ranging from 4.5 V to 33.6 V
  • High output peak current: 3.5 A
  • Integrated H-bridge pre-driver and FETs
  • Reliable motor stall detection by integrated current sensing
  • Overcurrent, short circuit, overvoltage, undervoltage and thermal protections
  • Operating ambient temperature: –40°C to 85°C
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUES7.PDF (3099 KB)

Reference design overview and verified performance test data

TIDM133.PDF (81 KB)

Detailed overview of design layout for component placement

TIDM132.PDF (55 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM135.ZIP (492 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFL2.ZIP (548 KB)

Design file that contains information on physical board layer of design PCB

TIDM134.PDF (523 KB)

PCB layer plot file used for generating PCB design layout

TIDM131.PDF (200 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Brushed DC (BDC) motor drivers

DRV8876 — 40-V, 3.5-A H-bridge motor driver with integrated current sensing & current-sense feedback

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS709 — 150-mA, 30-V, ultra-low-IQ, low-dropout voltage regulator with reverse current protection and enable

Data sheet: PDF | HTML

Start development

Software development

Firmware

TIDCFL3 — TIDA-010073 Firmware

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-010073 — 18-V, 2-A, 25-mm Brushed DC motor driver with stall detection and speed control reference design

TIDCFL3 — TIDA-010073 Firmware

close
Latest version
Version: 01.00.00.00
Release date: Aug 13, 2019
lock = Requires export approval (1 minute)
Hardware development
Reference design
TIDA-010073 — 18-V, 2-A, 25-mm Brushed DC motor driver with stall detection and speed control reference design

Release Information

The design resource accessed as www.ti.com/lit/zip/tidcfl3 or www.ti.com/lit/xx/tidcfl3/tidcfl3.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCFL3. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide 18-V, 2-A, 25-mm, Brushed DC Motor Driver With Stall Detection and Speed Control Aug 14, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos