TIDA-010074

TIDA-010074

Design files

Overview

This reference design is a low standby and low ship mode current consumption 16S-17S LiFePO4 Li-ion battery pack design for telecom battery backup and emotorcycles. It was implemented for a 2-layer PCB. The 9S-15S AFE bq76940 monitors the lower 15 cells voltage and a two-channel general purpose amplifier LM2904B monitors the 16th and 17th battery cells voltage. The design protects the battery pack against overvoltage, undervoltage, overcurrent, and overtemperature, and it reduces energy consumption when in standby and shipping mode through a welldesigned auxiliary power supply strategy and a highly efficient, low quiescent current DC/DC converter LM5164, therefore allows longer shipping time and idle time.

Features
  • Cost competitive 16S-17S LiFePO4 /Li-ion battery pack solution
  • ±5-mV cell voltage sensing accuracy for 16/17S battery cell @ room temperature
  • 100-µA current consumption when in standby mode
  • 5-µA current consumption when in shipping mode
  • Robust and programmable protection, including cell overvoltage and undervoltage, overcurrent discharge, short circuit, overtemperature and undertemperature
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUES4.PDF (2572 KB)

Reference design overview and verified performance test data

TIDRZY9A.PDF (506 KB)

Detailed overview of design layout for component placement

TIDRZY8A.PDF (108 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRZZ1A.ZIP (1808 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFJ0A.ZIP (871 KB)

Design file that contains information on physical board layer of design PCB

TIDRZZ0A.PDF (1879 KB)

PCB layer plot file used for generating PCB design layout

TIDRZY7A.PDF (800 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Battery monitors & balancers

BQ76940 — 9 to 15-series cell li-ion and li-phosphate battery monitor (bq76940 family)

Data sheet: PDF | HTML
Battery protectors

BQ76200 — High-side n-channel FET driver

Data sheet: PDF | HTML
DC/DC converters

LM5164 — 6-V to 100-V input, 1-A synchronous buck DC-DC converter with ultra-low IQ

Data sheet: PDF | HTML
ESD protection diodes

TPD2E007 — Dual 10-pF, ±13-V, ±8-kV ESD protection diode for AC Signal Data Interfaces

Data sheet: PDF | HTML
General-purpose op amps

LM2904B — Dual, 36-V, 1.2-MHz operational amplifier with -40°C to 125°C operation

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TLV704 — 150-mA 24-V ultra-low-IQ low-dropout (LDO) voltage regulator

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR2155 — 24 MHz MCU with 32KB FRAM, 4KB SRAM, comparator, 12-bit ADC, UART/SPI/I2C, timer

Data sheet: PDF | HTML
MOSFETs

CSD19536KTT — 100-V, N channel NexFET™ power MOSFET, single D2PAK, 2.4 mOhm

Data sheet: PDF | HTML
RS-485 & RS-422 transceivers

THVD1500 — 5-V RS-485 transceiver up to 500 kbps with ±8-kV IEC ESD protection

Data sheet: PDF | HTML
Transformer drivers

SN6501 — Low-noise, 350-mA, 410-kHz transformer driver for isolated power supplies

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 2
Top documentation Type Title Format options Date
* Design guide 16S-17S Battery Pack Reference Design With Low Current Consumption Jun 28, 2019
Technical article Fast and furious: designing longer-lasting 16S-17S Li-ion battery packs for e-moto PDF | HTML Nov 21, 2019

Related design resources

Reference designs

REFERENCE DESIGN
TIDA-010030 — Accurate gauging and 50-μA standby current, 13-S, 48-V li-ion battery pack reference design

Software development

IDE, CONFIGURATION, COMPILER OR DEBUGGER
CCSTUDIO — CCStudio™ IDE - AI-enabled development environment

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos