TIDA-010075

TIDA-010075

Design files

Overview

This reference design demonstrates an on-board battery charger solution for a range of vacuum robots, which has 1.0-A charging current capability with 4.8-cm2 layout area, providing ±1.5% charging voltage accuracy and ±3% charging current accuracy. The design achieves a stable and smooth CC-CV charging profile and has been evaluated with a 4S2P li-ion battery pack.

Features
  • Constant charging current: 1.0 A
  • ±1.5% Charging voltage accuracy
  • Synchronous buck topology integrated high-side FETs and low-side FETs
  • ±3% Charging current accuracy
  • Small occupied layout area: 4.8 cm2
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUEU4.PDF (3155 KB)

Reference design overview and verified performance test data

TIDM343.PDF (62 KB)

Detailed overview of design layout for component placement

TIDM342.PDF (283 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM345.ZIP (3644 KB)

Files used for 3D models or 2D drawings of IC components

TIDCFP5.ZIP (981 KB)

Design file that contains information on physical board layer of design PCB

TIDM344.PDF (396 KB)

PCB layer plot file used for generating PCB design layout

TIDM341.PDF (103 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

DC/DC converters

TPS54202H — 4.5V to 28V Input, 2A Output, Synchronous Step-Down Voltage Converter

Data sheet: PDF | HTML
General-purpose op amps

TLV9001 — One-channel, 1-MHz rail-to-rail input and output 1.8-V to 5.5-V operational amplifier

Data sheet: PDF | HTML
TVS diodes

TVS3300 — 33V flat-clamp surge protection device

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Cost-Optimized Battery Charger Reference Design With 1.0-A Current Nov 25, 2019

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos