TIDA-01008

TIDA-01008

Design files

Overview

This reference design conserves power and extends life of LCD and backlight by adjusting the backlight brightness relative to the ambient light level. The capTIvate touch slider allows the brightness to be finetuned per the user's brightness preference. The sensitive thermal requirements of the LCD display is monitored by the remote temperature sensors enabling thermal shutdown to protect the system.

Features
  • Operating range from 4V to 40V
  • 6 strings of 8 LEDs, 150mA max per string
  • Adjusts backlight brightness based on ambient light level
  • Capacitive touch slider for tuning or setting brightness
  • Temperature monitoring and shutdown during over-temperature condition
  • Lowers system power and extends life of backlight and LCD
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

TIDUDI3.PDF (3292 KB)

Reference design overview and verified performance test data

TIDRV47.PDF (320 KB)

Detailed overview of design layout for component placement

TIDRV46.PDF (105 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDRV49.ZIP (1666 KB)

Files used for 3D models or 2D drawings of IC components

TIDCED4.ZIP (4494 KB)

Design file that contains information on physical board layer of design PCB

TIDRV48.PDF (2166 KB)

PCB layer plot file used for generating PCB design layout

TIDRV45.PDF (294 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Automotive LED drivers

LP8863-Q1 — LP8863-Q1 Automotive Display LED-Backlight driver with Six 150-mA channels

Data sheet: PDF | HTML
Digital temperature sensors

TMP423-Q1 — AEC-Q100 Automotive 3Ch Remote Temperature Sensor

Data sheet: PDF | HTML
Ideal diode & ORing controllers

LM74700-Q1 — 3.2-V to 65-V, 80-uA IQ automotive ideal diode controller

Data sheet: PDF | HTML
Light sensors

OPT3001-Q1 — Automotive digital ambient light sensor (ALS) with high-precision human-eye response

Data sheet: PDF | HTML
Linear & low-dropout (LDO) regulators

TPS7B69-Q1 — Automotive 150-mA, off-battery (40-V), high-PSRR, low-IQ, low-dropout voltage regulator

Data sheet: PDF | HTML
Load switches

TPS22918-Q1 — 1-ch, 5.5-V, 2-A, 52-mΩ automotive load switch with adj. rise time and adj. output discharg

Data sheet: PDF | HTML
Sensing MCUs

MSP430FR2633 — Capacitive Touch MCU with 16 touch IO (64 sensors), 16KB FRAM, 4KB SRAM, 19 IO, 10-bit ADC

Data sheet: PDF | HTML

Start development

Software development

Application software & framework

TIDCED5 — TIDA-01008_SOURCE_CODE

Supported products & hardware

Supported products & hardware

Hardware development
Reference design
TIDA-01008 — Optical Sense Backlight Reference Design with Temperature Sensing

TIDCED5 — TIDA-01008_SOURCE_CODE

close
Latest version
Version: 01.00.00.00
Release date: Dec 21, 2017
Hardware development
Reference design
TIDA-01008 — Optical Sense Backlight Reference Design with Temperature Sensing

Release Information

The design resource accessed as www.ti.com/lit/zip/tidced5 or www.ti.com/lit/xx/tidced5/tidced5.zip has been migrated to a new user experience at www.ti.com/tool/download/TIDCED5. Please update any bookmarks accordingly.

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Reference Design for Optical Sense-Controlled Backlight With Temperature Sensing Dec 1, 2017

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos