TIDA-010197

TIDA-010197

Design files

Overview

This reference design features a highly modular design for radiation-hardened satellite telemetry systems that utilizes the versatility of LMP7704-SP to accurately monitor temperature, voltage and current to provide feedback to the host board. It also provides controlled analog outputs to provide protection and optimal efficiency. The majority of space applications require monitoring of these three key measurables in multiple sub-systems of the satellite.

Features
  • Nine analog inputs (1% accuracy)
  • Three analog outputs
  • External ADC or MCU integrated ADC options
Download View video with transcript Video

A fully assembled board has been developed for testing and performance validation only, and is not available for sale.

Design files & products

Design files

Download ready-to-use system files to speed your design process.

PDF | HTML
TIDUEY7.PDF (1925 KB)

Reference design overview and verified performance test data

TIDM909.PDF (136 KB)

Complete listing of design components, reference designators, and manufacturers/part numbers

TIDM910.ZIP (30580 KB)

Files used for 3D models or 2D drawings of IC components

TIDCG18.ZIP (6968 KB)

Design file that contains information on physical board layer of design PCB

TIDM908.PDF (1478 KB)

Detailed schematic diagram for design layout and components

Products

Includes TI products in the design and potential alternatives.

Analog current-sense amplifiers

INA901-SPRadiation-hardened, QML-V, -15V to 65V, split-stage current sense amplifier

Data sheet: PDF | HTML
Digital temperature sensors

TMP461-SPRadiation-hardened, QML-V, high-accuracy remote and local temperature sensor

Data sheet: PDF | HTML
Low-power MCUs

MSP430FR5969-SPRadiation-hardened, Mixed-Signal Microcontroller

Data sheet: PDF | HTML
Precision ADCs

ADC128S102QML-SPRadiation-hardened, QML-V, eight-channel 1MSPS, 12-bit analog-to-digital converter (ADC)

Data sheet: PDF | HTML
Precision DACs (≤10 MSPS)

DAC121S101QML-SPRadiation-hardened, QML-V, 12-bit Micro Power Digital-to-Analog Converter with Rail-to-Rail Output

Data sheet: PDF | HTML
Precision op amps (Vos<1mV)

LMP7704-SPRadiation-hardened, QML-V, precision low-input-bias wide-supply-range amplifier with RRIO

Data sheet: PDF | HTML

Technical documentation

star
= Top documentation selected by TI
No results found. Please clear your search and try again.
View all 1
Top documentation Type Title Format options Date
* Design guide Versatile Satellite Health Monitoring & Control Platform Ref. Des. W/ < 1% Acc. PDF | HTML Jul 28, 2021

Support & training

TI E2E™ forums with technical support from TI engineers

View all forum topics

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support.

Videos