TMP461-SP

ACTIVE

Product details

Local sensor accuracy (max) 2 Type Remote Operating temperature range (°C) -55 to 125 Interface type I2C, SMBus Features ALERT Supply current (max) (µA) 2 Temp resolution (max) (bps) 12 Remote channels (#) 1 Addresses 9 Rating Space
Local sensor accuracy (max) 2 Type Remote Operating temperature range (°C) -55 to 125 Interface type I2C, SMBus Features ALERT Supply current (max) (µA) 2 Temp resolution (max) (bps) 12 Remote channels (#) 1 Addresses 9 Rating Space
CFP (HKU) 10 45.4896 mm² (— mm × — mm)
  • QMLV Qualified: 5962R-1721801VXC
    • Thermally Enhanced HKU Package
    • Radiation-Hardness-Assured (RHA) up to Total Ionizing Dose (TID) 100 krad(Si) at low dose rate (LDR) of 10 mrad/s
    • Single Event Latchup (SEL) Immune to 76 MeV·cm2/mg at 125°C
    • 10-Lead HKU Ceramic Package
  • Remote Diode Temperature Sensor Accuracy: ±1.5°C (Across Extended Temperature Range of [–55°C to 125°C])
  • Local Temperature Sensor Accuracy: ±2°C (Across Extended Temperature Range of [–55°C to 125°C])
  • Enables Measurement Of Remote Diode Temperatures in the Range of –64°C to 191°C
  • Resolution for Local and Remote Channels: 0.0625°C
  • Supply and Logic Voltage Range: 1.7 V to 3.6 V
  • 35-µA Operating Current (1 SPS),
    3-µA Shutdown Current
  • Series Resistance Cancellation
  • η-Factor and Offset Correction
  • Programmable Digital Filter
  • Diode Fault Detection
  • Two-Wire and SMBus™ Serial Interface Compatible with Pin-Programmable Address
  • QMLV Qualified: 5962R-1721801VXC
    • Thermally Enhanced HKU Package
    • Radiation-Hardness-Assured (RHA) up to Total Ionizing Dose (TID) 100 krad(Si) at low dose rate (LDR) of 10 mrad/s
    • Single Event Latchup (SEL) Immune to 76 MeV·cm2/mg at 125°C
    • 10-Lead HKU Ceramic Package
  • Remote Diode Temperature Sensor Accuracy: ±1.5°C (Across Extended Temperature Range of [–55°C to 125°C])
  • Local Temperature Sensor Accuracy: ±2°C (Across Extended Temperature Range of [–55°C to 125°C])
  • Enables Measurement Of Remote Diode Temperatures in the Range of –64°C to 191°C
  • Resolution for Local and Remote Channels: 0.0625°C
  • Supply and Logic Voltage Range: 1.7 V to 3.6 V
  • 35-µA Operating Current (1 SPS),
    3-µA Shutdown Current
  • Series Resistance Cancellation
  • η-Factor and Offset Correction
  • Programmable Digital Filter
  • Diode Fault Detection
  • Two-Wire and SMBus™ Serial Interface Compatible with Pin-Programmable Address

The TMP461-SP device is a radiation-hardened, high-accuracy, low-power remote temperature sensor monitor with a built-in local temperature sensor. The remote temperature sensors are typically low-cost discrete NPN or PNP transistors, or substrate thermal transistors or diodes that are integral parts of microprocessors, analog-to-digital converters (ADC), digital-to-analog converters (DAC), microcontrollers, or field-programmable gate arrays (FPGA). Temperature is represented as a 12-bit digital code for both local and remote sensors, giving a resolution of 0.0625°C. The two-wire serial interface accepts the SMBus communication protocol with up to nine different pin-programmable addresses.

Advanced features such as series resistance cancellation, programmable nonideality factor (η-factor), programmable offset, programmable temperature limits, and a programmable digital filter, are combined to provide a robust thermal monitoring solution with improved accuracy and noise immunity.

The TMP461-SP is ideal for multi-location, high-accuracy temperature measurements in a variety of distributed telemetry applications. The integrated local and remote temperature sensors simplify spacecraft housekeeping activities by providing an easy way of measuring temperature gradients. The device is specified for operation over a supply voltage range of 1.7 V to 3.6 V, and a temperature range of –55°C to 125°C.

The TMP461-SP device is a radiation-hardened, high-accuracy, low-power remote temperature sensor monitor with a built-in local temperature sensor. The remote temperature sensors are typically low-cost discrete NPN or PNP transistors, or substrate thermal transistors or diodes that are integral parts of microprocessors, analog-to-digital converters (ADC), digital-to-analog converters (DAC), microcontrollers, or field-programmable gate arrays (FPGA). Temperature is represented as a 12-bit digital code for both local and remote sensors, giving a resolution of 0.0625°C. The two-wire serial interface accepts the SMBus communication protocol with up to nine different pin-programmable addresses.

Advanced features such as series resistance cancellation, programmable nonideality factor (η-factor), programmable offset, programmable temperature limits, and a programmable digital filter, are combined to provide a robust thermal monitoring solution with improved accuracy and noise immunity.

The TMP461-SP is ideal for multi-location, high-accuracy temperature measurements in a variety of distributed telemetry applications. The integrated local and remote temperature sensors simplify spacecraft housekeeping activities by providing an easy way of measuring temperature gradients. The device is specified for operation over a supply voltage range of 1.7 V to 3.6 V, and a temperature range of –55°C to 125°C.

Download View video with transcript Video

Similar products you might be interested in

open-in-new Compare alternates
Same functionality with different pin-out to the compared device.
TMP9R00-SP ACTIVE Radiation-hardened, QML-V, nine-channel (8 remote and 1 local) high-accuracy temperature sensor Higher channel count QMLV-RHA (8 remote and 1 local channel)
TMP9R01-SEP ACTIVE Radiation-tolerant SEP high-accuracy remote and local temperature sensor Radiation tolerant version (30 krad RHA/RLAT), in a plastic package (MSOP-10)

Technical documentation

No results found. Please clear your search and try again.
View all 15
Top documentation Type Title Format options Date
* Data sheet TMP461-SP Radiation-Hardness-Assured (RHA), High-Accuracy Remote and Local Temperature Sensor datasheet (Rev. B) PDF | HTML Feb 19, 2018
* Radiation & reliability report TMP461-SP Single-Event Effects (SEE) Radiation Test Report (Rev. E) PDF | HTML Feb 3, 2026
* Radiation & reliability report TMP461-SP Total Ionizing Dose (TID) Report (Rev. C) Jan 4, 2021
* Radiation & reliability report TMP461-SP (5962R1721701VXC) Neutron Displacement Damage Characterization Sep 10, 2018
* SMD TMP461-SP SMD 5962-17218 Aug 17, 2026
Selection guide TI Space Products (Rev. L) Mar 27, 2026
Application note How to Optimize Space-Grade Temperature Sensing Designs PDF | HTML Oct 27, 2025
Application brief DLA Approved Optimizations for QML Products (Rev. C) PDF | HTML Jun 17, 2025
More literature TI Engineering Evaluation Units vs. MIL-PRF-38535 QML Class V Processing (Rev. B) Feb 20, 2025
Product overview TI Space Qualified Temperature Sensor Product Selection Guide (Rev. A) PDF | HTML Jan 22, 2025
White paper Space Power Supply for the STAR-Tiger SpaceFibre Routing Switch PDF | HTML Jul 27, 2023
Application note Remote Temperature Transistor Sensor Selection Guide PDF | HTML Mar 24, 2021
Technical article Satellite state of health: how space-grade ICs are improving telemetry circuit des PDF | HTML Jan 26, 2021
E-book Radiation Handbook for Electronics (Rev. A) May 21, 2019
Application note Measuring Die Temperature with Remote Diode Sensing in Space Dec 10, 2018

Design & development

For additional terms or required resources, click any title below to view the detail page where available.

Evaluation board

TMP461EVM-CVAL — Radiation Hardness Assured (RHA) High-Accuracy Remote and Local Temperature Sensor Evaluation Module

The TMP461-SP device is a high-accuracy, low-power remote temperature sensor monitor with a built-in local temperature sensor. The remote temperature sensors are typically low-cost discrete NPN or PNP transistors, or substrate thermal transistors or diodes that are integral parts of (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TMP9R01EVM — TMP9R01 evaluation module

The TMP9R01EVM is designed to provide a quick setup to evaluate the TMP9R01-SEP device and gain familiarity with the device down to the bit-by-bit register level. In addition to testing the device for common functionality, the evaluation module (EVM) also allows testing under radiation (...)
User guide: PDF | HTML
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Evaluation board

TSW12D1620EVM-CVAL — ADC12D1620QML-SP evaluation module for 300-krad, 12-bit, dual 1.6-GSPS or single 3.2-GSPS ADC

The TSW12D1620EVM-CVAL is a 1.5-GHz wideband receiver evaluation module (EVM) that includes ceramic engineering models of the amplifier, analog-to-digital converter (ADC), clocking, temperature sensor, microcontroller, and power solution. The board is best suited for (...)

User guide: PDF
Supported products & hardware
In stock
Limit:
??asset.out-of-stock-ti_en_US??
Not available
Development kit

ALPHA-XILINX-KU060-SPACE — Alpha Data® board for Xilinx® Kintex® UltraScale™ XQRKU060 FPGA with TI power

This is a development kit for the Xilinx® XQRKU060 FPGA with industrial -1 speed grade. ADA-SDEV-KIT2 has a modular board design with a XRTC-compatible configuration module, two FMC connectors, DDR3 DRAM, system monitoring, and space-grade TI power management and temperature-sensing solutions.
Supported products & hardware
Firmware

SBAC235 — MSP430FR5969 Firmware

Supported products & hardware
Simulation model

TMP461 and TMP461-SP IBIS MODEL

SLAM269.ZIP (53 KB) - IBIS model
Supported products & hardware
Reference design

TIDA-010191 — Space-grade multichannel JESD204B 15-GHz clocking reference design

Phased-array antennas and digital beamforming are key technologies that will boost the performance of future spaceborne radar imaging and broadband satellite communication systems. Digital beamforming, unlike analog beamforming, typically requires a set of data converters per antenna element. (...)
Supported products & hardware
Reference design

TIDA-010197 — Versatile satellite health monitoring and control platform reference design with < 1% accuracy

This reference design features a highly modular design for radiation-hardened satellite telemetry systems that utilizes the versatility of LMP7704-SP to accurately monitor temperature, voltage and current to provide feedback to the host board. It also provides controlled analog outputs to provide (...)
Supported products & hardware
Reference design

TIDA-070004 — Space-grade reference design using integrated digital-output temperature sensor

This reference design illustrates the fact that several spacecraft projects provide a system health status telemetry that ground personnel monitor in real time. This reference design shows an example using a digital output temperature sensor to acquire temperature data on a sub-system using a (...)
Supported products & hardware
Package Pins CAD symbols, footprints & 3D models
CFP (HKU) 10 Ultra Librarian

Ordering & quality

Support & training

TI E2E™ forums with technical support from TI engineers

Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.

If you have questions about quality, packaging or ordering TI products, see TI support. ​​​​​​​​​​​​​​

Video series

View all videos

Videos